MB Miniature Beam Load Cell and 9825 General Purpose Indicator System

Low Capacity Miniature Beam System

The MB Miniature Beam Load Cell accurately measures tension and compression forces in compact testing and automation applications. Its mV/V output connects directly to the 9825 General Purpose Indicator, which conditions, displays, and monitors real-time measurement data. Together, they create a reliable and precise force measurement system for laboratory, industrial, and OEM environments.

  • MB Miniature Beam Load Cell:
    • Proprietary Interface temperature compensated strain gages
    • Performance to 0.03%
    • Low height – 0.99 in (25.1 mm)
    • Eccentric load compensated
    • ±0.0008% /˚F – max temperature effect on output
    • Low deflection
  • 9825 General Purpose Indicator:
    • Easy to navigate menus
    • USB connection to PC with Windows DLL
    • 3 relay setpoints or 1 alarm
    • Digital input for print, reset, or tare
    • Excitation sense
    • Bipolar ±999,999 count display
    • Nonlinearity < ±0.01%
    • Analog output – 0-5V, 0-10V, 4-20mA, 0-24mA
    • Calibration by live load or mV/V entry
    • Peak and valley monitoring
    • Front panel tare
    • 30 readings per second (up to 1200 in FAST MODE)
    • Digital filters
MB 9825 System

Applications:

  • Automotive Testing
  • Aerospace

System Components

MB 3

MB Miniature Beam Load Cell

Low Capacity Miniature Beam

5 lbf to 250 lbf
0.02 kN to 1.25 kN

Model MB is a miniature beam load cell used in medical test machine and a variety of low capacity applications. Performance on this product is +/- 0.03% FS and available capacities are 5 to 250 lbf (22.2 N to 1.11 kN).

Features & Benefits

  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.03%
  • Low height – 0.99 in (25.1 mm)
  • Eccentric load compensated
  • ±0.0008% /˚F – max temperature effect on output
  • Low deflection
9825

9825 General Purpose Indicator

Low Capacity Miniature Beam

General Purpose Indicator

The Model 9825 is a General Purpose Instrument that works with mV/V Sensors. It has an “easy to navigate” menu structure. This product has Analog Output, Peak Valley Monitoring, USB Connection to PC and 2 Relay Setpoints/Alarms. There is also Digital Input for Remote Reset and Tare. The display counts for this product are ±999,999 digits and the internal resolution for is 1,000,000 count, with <±0.01% Nonlinearity.

Features & Benefits

  • Easy to navigate menus
  • USB connection to PC with Windows DLL
  • 3 relay setpoints or 1 alarm
  • Digital input for print, reset, or tare
  • Excitation sense
  • Bipolar ±999,999 count display
  • Nonlinearity < ±0.01%
  • Analog output – 0-5V, 0-10V, 4-20mA, 0-24mA
  • Calibration by live load or mV/V entry
  • Peak and valley monitoring
  • Front panel tare
  • 30 readings per second (up to 1200 in FAST MODE)
  • Digital filters
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.