Natural Frequency 101
In general test and measurement, sensor selection typically focuses on static performance metrics like capacity, nonlinearity, hysteresis, and temperature compensation. However, when measuring dynamic, cyclical, or transient loads, system response becomes a function of time. In these environments, natural frequency establishes the mechanical bandwidth of the measurement system.
The term natural frequency is defined as the frequency at which a mechanical system oscillates when subjected to an initial excitation and allowed to vibrate freely without external damping. Every physical object exhibits this property.
In force measurement, a load cell functions as an engineered spring. Applying a force causes an internal flexure element to deflect, altering the state of an electrical circuit of a strain gage and Wheatstone bridge. Because the sensor has both structural stiffness and physical mass, it behaves as a mechanical resonator. The fundamental natural frequency of this assembly is dictated by the ratio of its structural stiffness to its moving mass. High structural stiffness yields a higher natural frequency, while an increase in moving mass lowers it.
TIP: Find all of Interface 101 posts here.
Natural Frequency Mechanics of Resonance and Signal Distortion
The primary operational constraint dictated by natural frequency is resonance. Resonance occurs when the frequency of an applied dynamic force aligns with the natural frequency of the measurement system.
As the excitation frequency approaches the natural frequency, the mechanical transmission experiences increased amplification. The sensor flexure’s physical deflection increases exponentially with the applied force. This introduces two severe points of potential failure.
#1 – Measurement Errors
The load cell’s electrical output varies linearly with physical deflection. During resonance, the sensor’s output is a highly amplified voltage that does not reflect the true magnitude of the applied mechanical load.
#2 – Structural Fatigue
The excessive physical deflection caused by resonance accelerates mechanical fatigue in the flexure material and can induce plastic deformation, permanently shifting the sensor’s zero balance or fracturing the element.
Operational Classification by Loading Profile
Interface publishes natural frequencies for sensors, which are performance specifications, for LowProfiles and some miniature load cells, including S-types and Mini Beams. Evaluating whether natural frequency constrains a test setup requires categorizing the application’s loading profile.
- Quasi-Static Loading – In applications where forces change slowly over time, such as tank weighing, vessel batching, or low-rate materials testing, the excitation frequency sits near zero. In these scenarios, natural frequency does not impact data integrity or sensor survival.
- Dynamic and Cyclical Loading – When a system experiences rapidly repeating force cycles, such as component fatigue testing, rotating torque measurements, or high-speed manufacturing lines, the excitation frequency is continuous and measurable. The natural frequency of the sensor assembly must be significantly above the machinery’s operational frequency to prevent the system from entering resonance.
- Transient and Impact Loading – Impact environments, including drop testing, explosive deployments, and ballistic tracking, feature a sudden step-input of force. These impulse forces have high-frequency energy components across a broad spectrum. The rapid rise of an impact will excite the sensor’s natural frequency, causing it to vibrate at its resonant frequency, a phenomenon known as ringing.
Sensor Architecture and Environmental Interactions
When applicable, Interface data sheets include the inherent natural frequency and deflection of load cells in the mechanical specifications information. These two metrics are grouped because they are directly governed by the same mechanical attribute: structural stiffness. Standard natural frequency is defined by Hertz (Hz), which is measured in cycles per second,
Deflection represents the physical displacement of the flexure at full rated capacity, while natural frequency represents how quickly that same flexure rebounds. A highly rigid sensor configuration will exhibit exceptionally low deflection and a correspondingly high natural frequency. Conversely, a more compliant flexure increases full-scale deflection and lowers the frequency threshold.
These baseline values are calculated under standard conditions, with no external hardware attached to the transducer’s live end. In practical installations, the true operational parameter is the installed natural frequency. Attaching couplers, clevises, threads, or test articles adds non-active mass to the measuring side of the flexure. This added mass lowers the resonant threshold of the complete assembly.
Sensor geometry directly influences these dynamics:
Low-Capacity / High-Deflection Sensor Models
Sensors engineered for low-force thresholds, such as S-types or Mini Beams, utilize thin flexure webs to achieve sufficient strain at low loads. This design results in lower mechanical stiffness, greater deflection, and a lower natural frequency, thereby limiting their use to quasi-static or low-frequency dynamic systems.
High-Capacity / Low-Deflection Sensor Models
LowProfile pancake load cell configurations are engineered for extreme rigidity. They undergo minimal physical displacement under full-scale loads, yielding high mechanical stiffness, low microscopic deflection, and high inherent natural frequencies. These geometries are required for high-speed dynamic tracking.
Engineering Considerations for Dynamic Test and Measurement Systems
To ensure data accuracy and protect instrumentation in dynamic environments, specify and integrate sensors based on these four engineering technical considerations.
Consideration #1 – Operational Frequency Separation
To prevent amplification errors from entering the data stream, ensure the highest frequency component of the mechanical force does not exceed twenty to thirty percent of the natural frequency of the installed system. This separation keeps the measurement within the linear, flat region of the sensor frequency response curve.
Consideration #2 – Mass Mitigation on the Active Axis
Any fixture bolted to the sensing side of the transducer reduces the installed natural frequency. Minimize this effect by reducing the number of adapters and using high-strength-to-weight materials, such as specific aluminum or titanium alloys, for structural linkages.
Consideration #3 – Structural Mounting Rigidity
The sensor must be integrated into a mounting structure that exceeds the sensor’s own stiffness. A compliant or flexible mounting fixture acts as a secondary spring in series with the transducer, reducing the total system stiffness and lowering the natural frequency of the entire test stand.
Consideration #4 – Attenuation via Low-Pass Filtering
Electrical filtering within signal conditioners can attenuate high-frequency ringing caused by transient impacts. However, electronic low-pass filtering only modifies the output signal data; it provides no mechanical protection against the physical stresses of structural resonance at the flexure level.
Natural Frequency and The Relationship to Accuracy
In dynamic force measurement, natural frequency functions as the definitive boundary for system bandwidth and structural integrity. Accurate data acquisition from load cells relies on maintaining a clear separation between the application’s operational frequency and the resonant frequency of the physical test loop.
By selecting high-stiffness sensor geometries, minimizing dead weight on the active axis, and ensuring maximum rigidity in the mounting infrastructure, engineers can mitigate resonance, eliminate signal distortion, and prevent mechanical fatigue failure.