Need It Fast
   
Home Products Load Cells 2400 Standard Stainless Steel Load Cell

2400 Standard Stainless Steel Load Cell

Low Capacity

Products & Prices
Specifications
Dimensions
Documentation
2400 Standard Stainless Steel Load Cell
 
Starting at $910.00
  • Proprietary Interface temperature compensated strain gages
  • Stainless steel construction
  • Hermetically sealed
  • Tension and compression
  • Compact size
  • Counterbored mounting holes

The 2400 is a stainless steel load cell designed for applications requiring a hermetic seal for use in general industrial applications.

Available in Models: 2420, 2430

Additional Capacities & Standard Connectors Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
2420BLX-100 100 lbf QuickShip Model 2420, 100 lbf Capacity, 6 Pin Bayonet Type Connector
2420BLX-250 250 lbf Model 2420, 250 lbf Capacity, 6 Pin Bayonet Type Connector
2420BLX-500 500 lbf QuickShip Model 2420, 500 lbf Capacity, 6 Pin Bayonet Type Connector
2420BLX-1000 1,000 lbf QuickShip Model 2420, 1K lbf Capacity, 6 Pin Bayonet Type Connector
2430BLX-2K 2,000 lbf QuickShip Model 2430, 2K lbf Capacity, 6 Pin Bayonet Type Connector
2430BLX-5K 5,000 lbf QuickShip Model 2430, 5K lbf Capacity, 6 Pin Bayonet Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.