Interface New Products Release Spring 2026

Interface continues to expand its product catalog with new sensors and instrumentation. We have introduced a new digitizer solution that is stand-alone or can be added to our most popular LowProfile “blue” load cell. Additionally, have a next-generation handheld wireless instrumentation solution, a new amplifier, and a stainless steel beam load cell and mount assembly.

Interface’s newest additions to our Complete Systems are three weighing systems that are calibrated at the system level to simplify setup, and every component is interchangeable with similar devices.

Let’s explore what’s new in the line of Interface force measurement solutions.

NEW ILCB IN-LINE LOAD CELL DIGITIZER

The specialized Interface ILCB In-Line Load Cell Digitizer converts an analog load cell with an mV/V output into a digital device and can also be integrated with existing load cells. It offers easy computer configuration via a micro-USB port, a communication-status LED, and compatibility with the free Instrument Manager PC software. The unit can be wired or mounted integrally to the load cell body using a standard ¼ GAS fitting, with specific thread adapters available upon request. Model-dependent connections to PLC via analog output or fieldbuses, PC/PLC via RS485 (up to 99 instruments with line repeaters, up to 32 without line repeaters), and TCP/IP WEB APP integrated software in combination with the Ethernet TCP/IP version for remote supervision, management, and control of the instrument.

Primary Interface ILCB In-Line Load Cell Digitizer features and benefits:

  • Up to 4 Load Cells In Parallel by Junction Box
  • Digital Filter to Reduce Effects of Weight Oscillation
  • Theoretical Calibration (Via PC Software) and Real Calibration (with Sample Weights and Possibility of Weight Linearization up to 8 Points)
  • Calibration Via Characterization Values Of The Load Cell
  • Tare Weight Zero Setting
  • Automatic Zero Setting at Power-On
  • Gross Weight Zero Tracking
  • Semi-Automatic Tare (Net/Gross Weight) and Preset Tare
  • Semi-Automatic Zero
  • Direct Connection Between RS485 and RS232 without Converter
  • Configuration Backup and Restore via Software

NOTE: Software functions in the base program provide hysteresis and setpoint control. Single product loading program with software for 99 settable formulas, Automatic fall calculation, Tolerance error control, batching, consumption storage, and more. Download the datasheet for complete details of all the software functionalities.

NEW 1200 AND 1201 LOWPROFILE LOAD CELLS WITH LOAD CELL DIGITIZER

The 1200 and 1201 Series Load Cell Universal or Compression-Only with Load Cell Digitizer are Interface’s most popular load cells with our new load cell digitizer.  The Interface Model 1200 and 1201 Series Load Cell Universal or Compression-Only in capacities 300 lbf to 100K lbf (2 kN to 445 kN)

are low-profile sensors featuring an integrally mounted and wired digitizer within the load cell body, enabling direct fieldbus connection to PLCs from leading international brands. The instrument can be configured and managed using the free “Instrument Manager” PC software via the micro-USB port. It includes a communication interface status LED and is supplied with three M12 mating connectors.

Primary 1200 and 1201 Series Load Cell Universal or Compression-Only with Load Cell Digitizer features and benefits:

  • 1200 Tension and Compression or 1201 Compression-Only Load Cell
  • Series Capacities 300 lbf to 100K lbf (2 kN to 445 kN)
  • Performance to .04%
  • High output – to 4 mV/V
  • Eccentric load compensated
  • 0.0008%/°F (.0015%/°C) temp. effect on output.
  • Low deflection
  • Shunt calibration
  • Integrated Load Cell Digitizer has 3x M12 Flying Connectors
  • Load Cell Digitizer has 3 Relay Outputs Controlled by Setpoint Values or via Protocols
  • Load Cell Digitizer has 2 Digital Inputs, Status Reading Via Serial Communication Protocols

NEW WTS-HK-S NEXT-GENERATION WIRELESS HANDHELD

The WTS-HK-S Next-Generation Wireless Handheld is a portable, digital handheld display. The WTS-HK-S operates in roaming mode, automatically detecting and displaying data from up to twelve nearby WTS transmitters at ranges up to 800 m (2,600 ft). For more advanced applications, users can define up to twelve specific inputs with custom settings such as calibrated units and overload alerts. Configuration can be completed directly from the handheld menu, while full setup, saving, and loading of configurations can be performed using the free WTS Toolkit software. The license-free 2.4 GHz DSSS radio provides reliable, interference-resistant communication with FCC, ETSI, and IC approvals.

Primary WTS-HK-S Next-Generation Wireless Handheld features and benefits:

  • Displays Data from up to 12 WTS Wireless Transmitters
  • Real-Time Monitoring of Load, Pressure, Torque, Strain, and More
  • Easy Setup Via On-Screen Menu Or Free WTS Toolkit
  • Rugged, IP67-Rated Handheld with Tactile Grip Design
  • Wireless Range up to 800 M (2,600 Ft) Line of Sight
  • Roaming Mode: Automatically Detects Nearby Transmitters
  • Configurable Inputs with Overload Alerts and Calibrated Units
  • Powered By 2 X AA Batteries Or A Permanent Supply For Fixed Use
  • Customizable Interface with Password Protection for Advanced Users
  • Fully Compatible with Interface WTS System Components

Accessories

  • USB Right Angle Cable 1M
  • Screw Mounting Kit with Articulating Arm
  • Suction Mounting Kit with Articulating Arm

NOTE: Firmware updates via the WTS-HK-S toolkit allow access to new features, including mathematical functions for calculations such as sums, differences, and load determination based on sling angles.

NEW BX3-M12-CAN 3-CHANNEL CAN BUS AND USB STRAIN GAGE AMPLIFIER

The BX3-M12-CAN 3-Channel CAN Bus and USB Strain Gage Amplifier is a three-channel measuring device for strain gage sensors, equipped with a CAN interface and USB port. Sensors, including Interface load cells and multi-axis sensors, with full-bridge strain gages, connect via the 5-pin M12 sockets on the front. An M12 socket and plug on the back are used to connect the CAN bus line. The amplifier is powered with 10 V DC to 28 V DC through the CAN bus line. Alternatively, it can be powered with 5 V DC via the USB interface. Data can be recorded through both the built-in USB port and the CAN bus using BlueDAQ software. BlueDAQ allows measurement data to be read, recorded, and visualized via the CAN bus with a PCAN-USB converter.

Primary BX3-M12-CAN 3-Channel CAN Bus and USB Strain Gage Amplifier features and benefits:

  • Amplifier with CAN Bus and USB Port
  • 3 Channels for Connecting Sensors with Strain Gages
  • USB Interface for Configuration and Data Acquisition
  • Aluminum Flange Housing
  • Measuring Range: 8, 4, 2, 1 mV/V
  • 16-Bit ADC
  • Measuring Frequency 0hz – 1000hz
  • BlueDAQ Software for Configuration, Viewing, and Logging Data
  • Options for Factory Configured for Bridge Completion – 1/4 bridge, 120, 350, or 1,000 ohms

NEW IBBL STAINLESS STEEL BEAM LOAD CELL

The IBBL Stainless Steel Beam Load Cell series is available in capacities ranging from 22 lbf to 1.1K lbf (10 kg to 500 kg). These beam load cells are manufactured entirely from stainless steel, with a fully welded construction, providing a high level of environmental protection and hermetic sealing to IP68. This design makes them well-suited to harsh weighing environments, including applications requiring frequent washdown.

Primary IBBL Stainless Steel Beam Load Cell features and benefits:

  • 8 Standard Rated Load Models
  • Safe Load Limit 200% of Rated Load
  • Ultimate Load 300% of Rated Load
  • Output 2mV/V (±0.1%) at Rated Load
  • Excitation Voltage 5 to 15V
  • Operating Temperature Range -40 to 176 F (-40 to 80 C)
  • Environmental Protection Level IP68 (Up to 2M of Water)
  • Optional Weighing Assembly

NEW IBBL-MOUNT WEIGHING ASSEMBLY

The IBBL-MOUNT Weighing Assembly support is designed to prevent unwanted forces caused by vessel thermal expansion from affecting the performance of the IBBL Stainless Steel Beam Load Cell.  It incorporates several features that help achieve high installed accuracy, with display resolutions possible down to 3.5 oz (100 g). An integrated jacking device allows load cell replacement with minimal lifting height. At the same time, built-in safety features prevent the vessel from lifting on the load cell and include overload stops to protect the sensor. It is ideal for vessel weighing, scales, conveyors, tensile test machines, and general machinery. Note that the assembly does not include the IBBL sensor; it is sold separately.

Primary IBBL-MOUNT Weighing Assembly features and benefits:

  • Capacity Range up to 1.1 Lbs (500 Kg)
  • Integrated Check Link Max 1.1K Lbf (5 kN)
  • Integrated Lift Off Protection Max 1.1K Lbf (5 kN)
  • Integrated Overload Protection
  • Load Introduction by Ball and Socket Joint
  • Low Profile Design
  • Manufactured From Zinc-Plated Steel
  • Rod Ends Assure a Tension-Free Installation and Optimal Accuracy/Repeatability
  • Simple to Install
  • Options for stainless steel, a weighing module without a check link, a welding plate, and a welding fixture.

NEW WEIGHING COMPLETE SYSTEMS

Interface Complete Systems showcases an entire measurement system, including our sensors, instrumentation, cables and connectors, wireless components, system calibration, and software. We have a new category specifically designed for weighing systems.

A4200 WeighCheck Load Cells and 1280 Programmable Weight Indicator and Controller Weighing System

The A4200 WeighCheck load cells and the 1280 Programmable Weight Indicator and Controller work together to form a complete, reliable weighing and control system. The load cells are installed under tanks, silos, or platforms to accurately measure applied loads and convert them into electrical signals. These signals are sent to the 1280 indicator, which conditions, processes, and displays the weight data in real time. The 1280 also provides programmable control functions such as setpoints, batching, and system integration, turning raw measurements into actionable process control. Learn more about the products in this system.

WSSCLC Stainless Steel Low Profile Compression Load Cells and 480 Bidirectional Weight Indicator Weighing System

The WSSCLC stainless steel low-profile compression load cells serve as the primary sensors, converting applied compressive forces into precise electrical signals. These load cells are supported by the WSSCLC MOUNT weighing assemblies, which ensure secure mechanical alignment, thermal compensation, and protection from off-axis loading for consistent, repeatable measurements. Outputs from multiple load cells are routed to the JB104SS four-channel stainless steel junction box, where signals are combined and calibrated into a single output. The consolidated signal is then processed and displayed by the 480 bidirectional weight indicator, providing clear, real-time weight or force data for industrial use. Check out this configuration here.

 

Wireless Wheel Weighing Platform with Remote Indicator and Integrated Printer in Carrying Case

The WWWP Wireless Wheel Weighing Platforms offer an adaptable, high-accuracy solution for vehicle weighing, with unmatched performance. For easy on-site positioning, these wheel weigh pads feature integrated wheels and handles for use in restricted spaces. The built-in weight display is equipped with a 2.4 GHz RF industrial radio for transmitting data wirelessly to the optional remote touchscreen indicator up to 160 ft away. View the complete weighing system here.

All Interface Complete Systems demonstrate common configurations. Interface collaborates with you to ensure each component meets your specific requirements. Our Interface Product Selection Guides are designed to help you review specific product features. Contact our systems engineers for a quote or to discuss your application needs.

ADDITIONAL PRODUCT RESOURCES