Wireless Wheel Weighing Platform with Remote Indicator and Integrated Printer in Carrying Case

Wireless Wheel Weighing Platforms

The WWWP Wireless Wheel Weighing Platforms offers an adaptable, high accuracy solution for vehicle weighing, with unmatched performance. For easy, on-site positioning, these wheel weigh pads have integrated wheels and handles for ease of use in restricted spaces. The built-in weight display is equipped with a 2.4Ghz RF industrial radio communication for transmitting data wirelessly to the optional remote touchscreen indicator up to 160 ft away.

  • WWWP Wireless Wheel Weighing Platform:
    • Equipped with an industrial Bluetooth® radio module for ability to communicate with Ai-1 indicator
    • Special aluminum alloy loading platform with positioning bands and bubble level
    • Integrated wheels and handles for easier transport and positioning
    • Built-in ramps with non-slip rubber on the undersides for good grip on all types of surfaces
    • Cover plate provides protection of the display and buttons
    • Internal NiMH rechargeable battery with 40 hours of battery life
    • UL approved external battery charger
    • IP67 overall protection rating with watertight connections
  • WWWP Remote Indicator with Integrated Printer and Carrying Case:
    • ABS transport case – 1′ x 1′ 6” x 7” (325 mm x 460 mm x 170 mm)
    • Backlit graphic display with touchscreen technology
    • Internal rechargeable battery with 10 hours of battery life
    • Thermal printer
    • Real time clock
    • Permanent data storage
    • Slot for micro SD card
    • 24-bit A/D converter, up to 2300 conversions per second
    • DB9 RS232 serial port
  • WWWP Wheel Weighing Software:
    • Multi-scale function mode weighs with up to 16 individual pads (eight sets)
    • Static axle weighing function, up to two channels
    • Calculation of center of gravity
    • Semi-automatic and preset tare
    • Selection of displayed data on LCD touchscreen
    • 1,000 field database
    • Print and display list of last 3,500 vehicles
WWWP Carrying Case

Applications:

  • Vehicle Weighing
  • Dynamic Testing Environments
  • Automotive Testing

System Components

WWWP MD

WWWP Wireless Wheel Weighing Platform

Wireless Wheel Weighing Platforms

The model WWWP Wireless Wheel Weighing Platforms offers an adaptable, high accuracy solution for vehicle weighing, with unmatched performance. For easy, on-site positioning, these wheel weigh pads have integrated wheels and handles for ease of use in restricted spaces. The built-in weight display is equipped with a 2.4Ghz RF industrial radio communication for transmitting data wirelessly to the optional remote touchscreen indicator up to 160 ft away.

Features & Benefits

  • Up to 16 individual pads communicate wireless to the indicator
  • Industrial RF radio module to communicate with optional indicator
  • Integrated wheels and nonslip rubber under platform
  • Internal rechargeable battery with 40 hours of battery life
  • Built-in indicator on each scale with 1 in character display
  • IP67 rating
  • Cover plate protects built-in indicator
WWWP Transport Case

WWWP Remote Indicator with Integrated Printer and Carrying Case

Wireless Wheel Weighing Platforms

The WWWP Remote Indicator is a portable, all-in-one wheel weighing solution featuring an ABS carrying case, backlit touchscreen display, and integrated thermal printer. It supports real-time weighing with up to 16 pads, axle and center-of-gravity calculations, and semi-automatic tare functions. With 10 hours of battery life, permanent data storage, and a large vehicle database, it enables efficient, accurate field operations.

Features & Benefits

  • ABS carrying case: 1 ft × 1 ft 6 in × 7 in
  • Backlit graphic display with touchscreen technology
  • Internal battery with 10 hours of battery life
  • Real-time clock
  • Permanent data storage
  • Direct thermal receipt printer
WWWP Software Standard Screen

WWWP Wheel Weighing Software

Wheel Weighing Software

WWWP Wheel Weighing Software delivers flexible, accurate vehicle measurement with support for up to 16 individual pads, static axle weighing on two channels, and automatic center-of-gravity calculations. It offers semi-automatic and preset tare functions, customizable data display on an LCD touchscreen, and a 1,000-entry field database. The system can store, display, and print records for the last 3,500 vehicles, making it ideal for efficient field operations.

Features & Benefits

  • Multi-scale function mode weighs with up to 16 individual pads (eight sets)
  • Static axle weighing function, up to two channels
  • Calculation of center of gravity
  • Semi-automatic and preset tare
  • Selection of displayed data on LCD touchscreen
  • 1,000 field database
  • Print and display list of last 3,500 vehicles
SystemLevelCalibration

System Level Calibration

Interface strongly recommends requesting a system-level calibration when purchasing a force measurement sensor with instrumentation. This final step ensures the sensor and instrumentation are properly calibrated and functioning together before leaving Interface.