ConvexBT Load Button Load Cell Featured Online at Sensor Tips

Interface’s newest product release, ConvexBT, is featured in the Sensor Tips, the respected online resource publication for electronics engineering challenges of today and tomorrow.

CLICK HERE TO READ THE COMPLETE SENSOR TIPS ARTICLE

As sensor requirements for force measurement are being utilized as miniature-sized components, the load button load cell ConvexBT is designed to give precision level performance in force measurement.  The new release is designed for accuracy and flexibility.

As shared in Industry Today, the ConvexBT capabilities far exceed what is available in these grow dimension requirements due to specifications to make devices and products more compact and convenient. Industries such as medical, industrial automation and products reliant on advanced communications technology need to validate these products with force-sensing solutions that can fit in confined spaces and provide extremely accurate data.

ConvexBT product comes in two different sizes: 3/8-inch, and 1/2-inch, which are all manufactured using 17-4 PH heat treated stainless steel. These options provide a wide measurement range from 10 to 250 lbf, a compensated temperature range of 60° to 160°F, and an operating temperature range of -40° to 175°F.

Additional specifications for ConvexBT include:

  • 2.00 ± 20% mV/V rated output
  • ± 0.25 nonlinearity as a percentage of full scale
  • ± 0.25 hysteresis as a percentage of full scale
  • ± 0.50 static error band as a percentage of full scale

Download the complete ConvexBT specifications datasheet and STP / CAD files here.

Check out introduction video for ConvexBT, the next generation in force measurement device.

ConvexBT Load Button Load Cell