1000 High Capacity Fatigue-Rated Universal LowProfile® Load Cell
Fatigue Rated
100K lbf to 1,000K lbf
445 kN to 4448 kN
Model 1000 is a fatigue rated low profile load cell with 300% overload protection, extremely low moment sensitivity of 0.1%/in and a higher fatigue life than competitive stainless steel load cells. If you need to measure 1lb (4.45N) or 1 million pounds of force (4500kN), Interface load cells can do it. With many variants and configurations our fatigue-rated loadcells provide up to 100 million fully rendered cycles. The gaged sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards.
Options Available for 2nd and 3rd Bridge.
Models 1040, 1044, 1052, 1060, 1080, and 1090 are available.
Model 1000 is a fatigue rated low profile load cell with 300% overload protection, extremely low moment sensitivity of 0.1%/in and a higher fatigue life than competitive stainless steel load cells. If you need to measure 1lb (4.45N) or 1 million pounds of force (4500kN), Interface load cells can do it. With many variants and configurations our fatigue-rated loadcells provide up to 100 million fully rendered cycles. The gaged sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards.
Options Available for 2nd and 3rd Bridge.
Models 1040, 1044, 1052, 1060, 1080, and 1090 are available.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.