• Facebook
  • Twitter
  • LinkedIn
  • Mail
  • Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
Interface
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Products Overview
    • Complete Systems
    • Load Cells
      • Calibration Grade
      • Column
      • Compression Only
      • Fatigue-Rated
      • Load Washers
      • Low Profile Load Cells
      • Moment Compensated
      • Overload Protected
      • Rod End
      • Sealed
      • Side Load Sensitivity
      • Stainless Steel
      • Submersible
      • Tension and Compression
      • Weighing Systems
    • Mini Load Cells
      • Compression Only
      • Fatigue-Rated
      • Rod End
      • Weighing Systems
      • Overload Protected
      • S-Type
      • Sealed
      • Stainless Steel
      • Tension and Compression
    • Load Button Load Cells
      • Compression Only
      • Load Button
      • Sealed
      • Stainless
    • Multi-Axis Sensors
      • Robot Flange
      • 2-Axis Sensors
      • 3-Axis Sensors
      • 6-Axis Sensors
      • Axial Torsion
      • Flange Mount
      • Force and Torque
      • Moment Compensated
    • Torque Transducers
      • Calibration Grade
      • Flange Mount
      • Force and Torque
      • Overload Protected
      • Reaction (Static)
      • Rotary (Dynamic)
      • Shaft
      • Square Drive
      • USB Output Option
    • Load Pins, Tension Load Links, and Load Shackles
      • Load Pins
      • Load Shackles
      • Submersible
      • Tension Load Links
      • Weighing Systems
      • Wireless Sensors
    • Instrumentation
      • Bridge Completion
      • Calibration Grade
      • Data Acquisition
      • Data Logging
      • Digital Indicators
      • Digital Output
      • Portable Instruments
      • Signal Conditioners
      • TEDS Ready
      • USB Interface Module
      • Weighing Systems
    • Digital Instrumentation
      • Data Acquisition
      • Data Logging
      • Digital Indicators
      • Digital Output
      • Portable Instruments
      • Signal Conditioners
      • TEDS Ready
      • USB Interface Modules
    • Wireless
      • Acquisition Modules
      • ASCII Serial Output
      • Base Stations
      • Bluetooth®
      • LED Display
      • Relay Output Receiver
    • Hazardous Locations
      • ATEX
        • Amplified
        • Non-Amplified
      • IECEx
        • Amplified
        • Non-Amplified
      • North America
        • Amplified
        • Non-Amplified
    • Calibration Equipment
      • Calibration Accessories
      • Calibration Grade Load Cells
      • Calibration Grade Torque Transducers
      • Calibration Instruments
      • Load Frames
      • Portable Calibration Systems
      • Precision mV/V Output
    • Load Cell Simulators
      • Varable Range Simulator
      • Excitation Only
      • Precision mV/V Output
    • Accessories
      • Base Kits
      • Cable Assemblies
      • Calibration Adapters
      • Calibration Equipment
      • Clevises
      • Couplings
      • Enclosures
      • Jam Nuts
      • Load Cell Load Buttons
      • Load Cell Simulator
      • Mating Connectors
      • Mounting Plates
      • Resistors
      • Rod End Bearings
      • TEDS
      • Thread Adapters
    • G-Series
      • Load Button Load Cell
        • Compression Only
        • Load Button
        • Sealed
        • Stainless
      • S‐Beam Load Cell
        • Overload Protected
        • S-Type
        • Tension and Compression
      • Threaded In-Line Load Cell
        • Sealed
        • Stainless
        • Tension and Compression
    • Quickship
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • Load Cell Selection Guide
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
    • Technical Information
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • 0Shopping Cart
You are here: Home1 / Products2 / Instrumentation3 / Digital Indicators4 / 9825 General Purpose Indicator5

9825 General Purpose Indicator

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

9825 General Purpose Indicator

General Purpose Indicator

Get Your Free Quote

The Model 9825 is a General Purpose Instrument that works with mV/V Sensors. It has an “easy to navigate” menu structure. This product has Analog Output, Peak Valley Monitoring, USB Connection to PC and 2 Relay Setpoints/Alarms. There is also Digital Input for Remote Reset and Tare. The display counts for this product are ±999,999 digits and the internal resolution for is 1,000,000 count, with <±0.01% Nonlinearity.

Product Downloads

Please login or register for Product Pricing and File Access

  • Data Sheet
  • 9825 Installation & User Manual
  • 9825 Quick Start Guide
  • Weighing Solutions Brochure

The Model 9825 is a General Purpose Instrument that works with mV/V Sensors.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: 9825-1 Categories: Digital Indicators, Digital Indicators, Digital Instrumentation, Instrumentation, Quickship, TEDS Ready, TEDS Ready
  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Easy to navigate menus
  • USB connection to PC with Windows DLL
  • 3 relay setpoints or 1 alarm
  • Digital input for print, reset, or tare
  • Excitation sense
  • Bipolar ±999,999 count display
  • Nonlinearity < ±0.01%
  • Analog output – 0-5V, 0-10V, 4-20mA, 0-24mA
  • Calibration by live load or mV/V entry
  • Peak and valley monitoring
  • Front panel tare
  • 30 readings per second (up to 1200 in FAST MODE)
  • Digital filters

Specifications

Specifications

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Power Connections

The 9825 has an input range of 9VDC to 36VDC. The maximum electrical power consumption of the 9825 is 6W (8W Peak).The unit is shipped with an external 24VDC linear power supply and a grounding cable assembly. The GND Terminal should be routed to the grounding lug on the rear of the 9825 housing and then to earth using the provided grounding cable assembly in order to optimize signal stability.

Use the screw down terminals to secure the power supply leads and grounding cable to the 3 position connector in the following configuration:

Pin Assignment:

  1. = VDC +
  2. = VDC –
  3. = GND

! Warning: Verify that the power supply connections are correct before powering on.

Note: Make sure that the power cord does not pose a potential obstacle or tripping hazard. Only use approved accessories and peripherals.

loadcell Connections

The 9825 indicator uses a 6-wire load cell signal connection. This indicator provides a 4.5 volt DC excitation voltage to the load cell(s). The voltage difference between +SIG and -SIG is about 0 ~ 9mV when connected to a load cell with a 2mV/V output, and about 0 ~ 13.5mV when connected to a load cell with a 3mV/V output. The 9825 indicator can drive up to six (6) 350-ohm load cells (or the equivalent resistance of all load cells connected in parallel is higher than 87Ω).

If the application requires the 9825 to be connected to multiple load cells, please use a junction box.

Note: This product does not contain a junction box. If a junction box is necessary for your application, we recommend Interface Model JB104SS as an approved accessory.

The load cell cable requires a shield which must be properly grounded to ensure maximum stability. High quality cable is recommended. Be sure to route the load cell cable away from high voltage / power cables. The maximum length allowed for the load cell or junction box cable is shown in the following table:

24 AWG 20 AWG 16 AWG
CONNECT TO 1-350Ω LOADCELL 200 m 300 m 400 m
CONNECT TO 3-350Ω LOADCELL 60 m 150 m 200 m
CONNECT TO 4-350Ω LOADCELL 40 m 100 m 120 m

 

Sensor Input Terminal Pin Assignment

TERMINAL PINOUT
PORT FUNCTION VOLTAGE RANGE
1 + EXCITATION 4.5V
2 +SENSE 4.5V (AFTER CONNECTING TO A LOADCELL)
3 + SIGNAL SLIGHTLY HIGHER THAN 2.5V (AFTER CONNECTING TO A LOADCELL
4 SHIELD NA
5 - SIGNAL SLIGHTLY HIGHER THAN 2.5V (AFTER CONNECTING TO A LOADCELL
6 - SENSE 0V (AFTER CONNECTING TO A LOADCELL
7 - EXCITATION 0V

Four-Wire Analog (Load Cell) or (Junction Box) Connection

Six-Wire Analog (Load Cell) or (Junction Box) Connection

For more information visit

Serial I/O Device Connections

The 9825 indicator comes standard with one USB port.

USB Port Connections

The 9825 indicator comes standard with a MINI-USB port that can be connected to a PC. This USB port is designed for data communication and firmware upgrades.

Analog Output Connections

Use the JP1 pin header on the internal analog option board to configure the analog output for current output (4-20mA, 0-24mA) or voltage output (0-10V, 0-5V). Please note that voltage and current outputs cannot be used at the same time. We suggest using a PLC or PC to monitor the analog output calibration.

Configure the voltage or current output as follows. Output type is selected in the Analog Out Setup menu, under the Output Type submenu.

Voltage output

Select either 0-5V or 0-10V. Use the Analog + & Analog – terminals.

Current output

Select either 0-24mA or 4-20mA. Use the Analog + & Analog – terminals.

Relay Input/Output Control Connections

The Output Connections

The 9825 optional I/O control port is relay-based and can be used with an AC or DC power supply. The DC power supply range is 24VDC to 100VDC. The AC power supply range is up to 220VAC.

The COM terminal can be connected to the positive or negative of the power supply. The maximum power output of each relay is 90W / 5A.

Output control interfaces and load connection diagram

Output control interfaces and PLC connection diagram

The Input Connections

The input interfaces are isolated, passive inputs. The interfaces can be connected to many control control keys (Buttons), and the wiring is as follows.

Electrical Wiring Diagrams

Additional Information

Dimensions 4.17 × 2.6 × 5.91 in

Product Video

  • Features and Benefits
  • Specifications
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • Easy to navigate menus
  • USB connection to PC with Windows DLL
  • 3 relay setpoints or 1 alarm
  • Digital input for print, reset, or tare
  • Excitation sense
  • Bipolar ±999,999 count display
  • Nonlinearity < ±0.01%
  • Analog output – 0-5V, 0-10V, 4-20mA, 0-24mA
  • Calibration by live load or mV/V entry
  • Peak and valley monitoring
  • Front panel tare
  • 30 readings per second (up to 1200 in FAST MODE)
  • Digital filters

Specifications

Specifications

U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

Power Connections

The 9825 has an input range of 9VDC to 36VDC. The maximum electrical power consumption of the 9825 is 6W (8W Peak).The unit is shipped with an external 24VDC linear power supply and a grounding cable assembly. The GND Terminal should be routed to the grounding lug on the rear of the 9825 housing and then to earth using the provided grounding cable assembly in order to optimize signal stability.

Use the screw down terminals to secure the power supply leads and grounding cable to the 3 position connector in the following configuration:

Pin Assignment:

  1. = VDC +
  2. = VDC –
  3. = GND

! Warning: Verify that the power supply connections are correct before powering on.

Note: Make sure that the power cord does not pose a potential obstacle or tripping hazard. Only use approved accessories and peripherals.

loadcell Connections

The 9825 indicator uses a 6-wire load cell signal connection. This indicator provides a 4.5 volt DC excitation voltage to the load cell(s). The voltage difference between +SIG and -SIG is about 0 ~ 9mV when connected to a load cell with a 2mV/V output, and about 0 ~ 13.5mV when connected to a load cell with a 3mV/V output. The 9825 indicator can drive up to six (6) 350-ohm load cells (or the equivalent resistance of all load cells connected in parallel is higher than 87Ω).

If the application requires the 9825 to be connected to multiple load cells, please use a junction box.

Note: This product does not contain a junction box. If a junction box is necessary for your application, we recommend Interface Model JB104SS as an approved accessory.

The load cell cable requires a shield which must be properly grounded to ensure maximum stability. High quality cable is recommended. Be sure to route the load cell cable away from high voltage / power cables. The maximum length allowed for the load cell or junction box cable is shown in the following table:

24 AWG 20 AWG 16 AWG
CONNECT TO 1-350Ω LOADCELL 200 m 300 m 400 m
CONNECT TO 3-350Ω LOADCELL 60 m 150 m 200 m
CONNECT TO 4-350Ω LOADCELL 40 m 100 m 120 m

 

Sensor Input Terminal Pin Assignment

TERMINAL PINOUT
PORT FUNCTION VOLTAGE RANGE
1 + EXCITATION 4.5V
2 +SENSE 4.5V (AFTER CONNECTING TO A LOADCELL)
3 + SIGNAL SLIGHTLY HIGHER THAN 2.5V (AFTER CONNECTING TO A LOADCELL
4 SHIELD NA
5 - SIGNAL SLIGHTLY HIGHER THAN 2.5V (AFTER CONNECTING TO A LOADCELL
6 - SENSE 0V (AFTER CONNECTING TO A LOADCELL
7 - EXCITATION 0V

Four-Wire Analog (Load Cell) or (Junction Box) Connection

Six-Wire Analog (Load Cell) or (Junction Box) Connection

For more information visit

Serial I/O Device Connections

The 9825 indicator comes standard with one USB port.

USB Port Connections

The 9825 indicator comes standard with a MINI-USB port that can be connected to a PC. This USB port is designed for data communication and firmware upgrades.

Analog Output Connections

Use the JP1 pin header on the internal analog option board to configure the analog output for current output (4-20mA, 0-24mA) or voltage output (0-10V, 0-5V). Please note that voltage and current outputs cannot be used at the same time. We suggest using a PLC or PC to monitor the analog output calibration.

Configure the voltage or current output as follows. Output type is selected in the Analog Out Setup menu, under the Output Type submenu.

Voltage output

Select either 0-5V or 0-10V. Use the Analog + & Analog – terminals.

Current output

Select either 0-24mA or 4-20mA. Use the Analog + & Analog – terminals.

Relay Input/Output Control Connections

The Output Connections

The 9825 optional I/O control port is relay-based and can be used with an AC or DC power supply. The DC power supply range is 24VDC to 100VDC. The AC power supply range is up to 220VAC.

The COM terminal can be connected to the positive or negative of the power supply. The maximum power output of each relay is 90W / 5A.

Output control interfaces and load connection diagram

Output control interfaces and PLC connection diagram

The Input Connections

The input interfaces are isolated, passive inputs. The interfaces can be connected to many control control keys (Buttons), and the wiring is as follows.

Electrical Wiring Diagrams

Additional Information

Dimensions 4.17 × 2.6 × 5.91 in

Product Video

Additional Products

  • INF-USB3 Universal Serial Bus Single Channel PC Interface Module

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • INF1-RS485 Weight Single Channel Weight Transmitter and Indicator

    Buy Now!Please Login to view pricing and product downloads
    Read more Show Details
  • 9850

    9850 Torque Transducer and Load Cell Indicator

    Buy Now!Please Login to view pricing and product downloads
    Read more
  • DMA2 DIN RAIL MOUNT SIGNAL CONDITIONER

    DMA2 DIN Rail Mount Signal Conditioner

    Buy Now!Please Login to view pricing and product downloads
    Read more Show Details

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Events
  • Newsletter
  • Interface IQ Blog
  • InterfaceIQ Podcast
ISO 17025 Scope Accreditation
Copyright 2026 - Interface, Inc.
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
SuperSC S-Type Miniature Load Cell WTSATL Lightweight Aluminum Wireless Tension Load Link
Scroll to top

We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.

Accept All CookiesReject AllCookie Settings

Cookie and Privacy Settings



How we use cookies

How we use cookies

We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.

Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.

Essential Website Cookies

Essential Website Cookies

These cookies are strictly necessary to provide you with services available through our website and to use some of its features.

Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.

Google Analytics Cookies

Google Analytics Cookies

These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.

If you do not want us to track your visit to our site, you can disable tracking in your browser here:

Other external services

Other external services

We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.

Google Webfont Settings:

Google Map Settings:

Privacy Policy

Privacy Policy

I agree to the terms and conditions laid out in the Privacy Policy

Update Your SettingsDo not accept and hide notification
Open Message Bar

Please share your location to continue.

Check our help guide for more info.

share your location