ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



what's new


Load Cells
Selection Guide


Click Here to Download our Load Cell Selection Guide.


 

TEDS!


Click Here To Learn More About TEDS!


 

Interface Introduces A NEW Line of Rotary & Reaction Torque Transducers!


Click Here to see information on the New T2 - TS12 Rotary & Reaction Torque Transducers.


 

Featured Product:


BPL Pedal Load Cell Capacities 50-500 lbf

Interface Model BPL Pedal Load Cell has the lowest nonlinearity and hysteresis of any brake pedal load cell - <0.05%.
Click Here
to see why the Interface Model BPL Pedal Load Cell is best in class!


 

Employment Opportunities:


Click Here to see all the positions available at Interface.


 

Welcome to Interface - the world’s leading load cell producer for force measurement. We offer a full line of Load Cells, Torque Transducers and Instrumentation to fill all of your Force and Torque Measurement needs. When you need a high accuracy load cell for force measurement, Interface is the best source available. Here’s why.


Our load cells are guaranteed to outperform our competition’s load cells - PERIOD!

Interface manufactures its own strain gages out of proprietary material.

Every cell we make is individually tested and calibrated (no sampling). Temperature characteristics are tested at both low and high temperature.
Every load cell and force sensor is creep tested to the tightest specification in the industry.

We are vertically integrated to provide shorter lead times, better quality control and lower costs. Many of our competitors farm out their machining work, for example, but our machining is programmed directly from the same software used to design the load cell.

Our load cells offer higher output (up to 4 mV/V output on low profile load cells).
We are the world’s largest producer of low profile load cells. Each uses 8 gages to assure highest accuracy and each is moment compensated to minimize sensitivity to extraneous loads.

Most load cells in our catalog are stocked for immediate shipment.
We also do custom work. If you don’t find what you need in our catalog or website, we will work with you to provide precisely what you need . . . quickly and cost-effectively.

When it comes to load cell calibration, our Gold Standard™ - Calibration System is just that - the gold standard, the only comprehensive system available that allows companies to calibrate their load cells. (How do you think many calibration labs and even some of our competitors calibrate their load cells?)

We offer a variety of torque transducers for precision torque measurement. Whether it's rotary or reaction, we have a torque transducer to fit any application. Shaft and flange styles, rotary transformer, mV/V or high-level output, angle and speed measurement and high RPM options available.