Introducing Interface’s Upgraded 4 Channel Intelligent Indicator
Interface has been leading the way in force measurement innovation for the last 50 years, and over the course of our history, we’ve been consistently developing and improving upon our solutions.
A perfect example of this focus on continuous improvements and innovation is seen with our 4 Channel Intelligent Calibration Grade Indicator Model 9840-400-1-T. This solution is ideal for anyone who needs to calibrate a load cell with a single, double or triple bridge. And it just got some impressive new upgrades.
The new version of the 9840-400-1-T Intelligent Indicator features a more modern digital display with additional channels available. It’s now easier to use, with the same high stability and industry-leading performance as the older version of the 9840. Although the quality is the same as our older version, the update can be easily integrated with Interface’s Gold Standard® system and frames, as well as with Microsoft’s Windows® 10.
Interface’s 4 Channel Model 9840-400-1-T allows single loads with three measurements to directly compare outputs to Interface’s Gold Standard load cell, and all measurements can be captured through Interface’s Gold Standard software. This allows users to compare multiple load cells and gather data on whether the load cells are accurate or out of calibration. The 4 Channel Model 9840-400-1-T solution also has the option for high-level input channels.
The Model 9840 is already being used in more than 300 labs, most of which have highly-specific metrology requirements.
‘It is the choice for many aerospace and metrology labs that do in-house calibrations because of its reputation as one of the most accurate calibration tools on the market.” Ken Bishop, Director of Sales Engineering, Interface
Other industries that have expressed great satisfaction with the Model 9840 [user_id], including those in test and measurement and automotive.
The 4 Channel 9840-400-1-T features include two Interactive 7″ graphical touch screen displays, remote sense, low noise, 24-bit internal resolution, USB port with RS232 communication, mV/V calibration, store calibrations for up to 25 sensors. 6-point linearization, unit conversion, and front-panel tare. This unit also has self-calibration via TEDS Plug and Play ready IEEE 1451.4 compliance.
For anyone in need of a metrology-grade digital intelligent 4 channel solutions for high-end readings, Interface has the answer. To learn more, visit 4 Channel 9840-400-1-T or call 480-948-5555 to speak to our application engineers.


