Advantages and Selection of Stainless Steel Load Cells
Load cells measure force by precisely measuring the microscopic deflection of a metal spring element. In clean laboratory environments, standard alloy steel and lightweight aluminum perform reliably.
When test stands, automated machinery, structural monitoring systems, or outdoor equipment face moisture, temperature extremes, or corrosive chemicals, the base metal of the spring element becomes the most critical engineering decision.
A load cell flexure is engineered to deform by only thousandths of an inch under full capacity. At this scale, even slight surface corrosion doesn’t just tarnish the exterior; it actively eats away at load-bearing cross sections, creates stress risers, and leads to zero drift, calibration shifts, and premature fatigue failure. This makes stainless steel the benchmark choice for harsh, hazardous force measurement applications.
Why Choose Stainless Steel?
Interface recommends stainless steel when users need to collect data from a load cell in a hazardous environment or under harsh conditions. Interface offers stainless steel sensors as part of our hermetically sealed, ruggedized load cell product lines. We manufacture stainless steel load cells in a wide range of models, geometries, and measuring capacities.
#1 – Natural Environmental Resistance
Unlike standard steels that depend on nickel plating, paint, or chemical passivations, stainless steel forms an enduring, self-renewing chromium oxide film. Plated coatings can nick, peel, or pit over time, exposing the raw substrate to rust. Stainless steel provides uniform protection across its entire structure and resists washdown detergents, salt water, cutting fluids, and caustic process chemicals.
#2 – True Hermetic Protection
Most premature load cell failures trace back to environmental ingress. When humidity, washdown water, or airborne chemicals penetrate the sensor cavity, they degrade bridge insulation and destabilize output readings. Stainless steel enables all-welded, glass-to-metal hermetic seals that isolate internal strain gages and delicate wiring from the outside atmosphere better than elastomeric seals or potting compounds.
#3 – Safety in Hazardous Locations and Exposed Environments
Force measurement in hazardous locations often faces volatile gases, petroleum vapors, or combustible dust clouds. In these environments, mechanical containment and spark prevention are non-negotiable. Stainless steel housing provides the strength and thermal containment needed to meet strict intrinsically safe and explosion-proof standards, protecting both test data and operational personnel.

Interface’s Stainless Steel Range of Configurations
Specifying stainless steel does not mean sacrificing mechanical versatility. Interface manufactures more than 50 distinct stainless steel force sensor models to suit virtually any test envelope or mounting constraints.
Universal, LowProfiles, Mounted, and Canister Load Cells
Models include: 2400 High-Capacity, 2400 Low-Capacity, 2404 Amplified, 3200, 3201, SSLP, WSSCLC, A4600
The LowProfile line includes standard and precision-grade universal units, compression-only models like the 3201 and WSSCLC, and the SSLP series. The 2404 incorporates internal 2-wire amplified electronics directly inside the stainless housing to eliminate signal degradation across long industrial wiring runs. For tank and vessel support, the WSSCLC-MOUNT and A4600 WeighCheck assemblies integrate mounting hardware directly with stainless-steel-plated and solid stainless flexures.
Intrinsically Safe, ATEX, and Hazardous Locations Transducers
Models include: 3410, 3411, 3416, 3420, 3430, 3450, ICPA Hazardous, ITCA Hazardous
Specifically engineered for explosive atmospheres, volatile vapor zones, and oilfield operations. This group features intrinsically safe LowProfile models (3410 universal and 3411 compression-only), specialized coiled tubing universal cells (3416, 3420, 3430), and the 3450 sealed column load cell with an integral cable. It also includes hazardous-environment-certified ICPA compression canisters and ITCA tension/compression links.
Miniature, Load Button, Rod-End, and Tension Sensors
Models include: LBM, LBMU, LBMP, WMC, WMCF, WMCFP, WMCP
Engineered for space-constrained test fixtures, automation tooling, and medical packaging machinery. The LBM series covers standard compression buttons, the LBMU delivers ultra-precision performance, and the LBMP integrates mechanical overload protection. The miniature WMC family offers sealed stainless standard and high-capacity configurations, plus rod-end models, compact WMCF units, and female- or male-threaded overload-protected variants (WMCFP and WMCP).
Mini Beams and S-Type Sensors
Models include: IBBL, IBBL-MOUNT, WSSB, SuperSC
Designed for suspended hoppers, batching vessels, and structural scales subject to washdown or corrosive moisture. The WSSB features an all-welded, IP68 environment-protected stainless steel S-beam flexure, complemented by the SuperSC S-type series (100 lbf and above). For bending shear applications, the IBBL beam cell and IBBL-MOUNT weighing assembly provide rigid, corrosion-resistant support.
Load Washers Load Cells
Models include: LW, LWCF, LWHP14, LWHP18
Measuring thru-hole compressive clamping force around structural bolts, fasteners, and post-tensioned tendons. The portfolio includes the general-purpose LW, the compact LWCF clamping force cell, and the high-precision LWHP14 and high-capacity LWHP18 series, built to withstand continuous mechanical preloads, vibration, and fluid exposure.
Load Pins, Load Shackles, and Tension Links
Models include: LP, ILPW, WTSLP, ILMP, ISHK-B, ISHK-D, ITL, WTSTL, ICPW
For direct integration into mechanical linkages, rigging, and heavy machinery without redesigning host hardware. Standard custom LP, wireless LPW, and hazardous-environment LP and WTSLP models replace standard shear pins and clevis bolts. Heavy-lift tension monitoring is addressed by Crosby-cabled load shackles in bow-type (ISHK-B) and ‘D’-type (ISHK-D) configurations—available in standard and hazardous-area certified builds, alongside ITL tension links, WTSTL wireless tension links, and ICPW wireless compression canisters.

Profiles of Stainless Steel Sensor Applications
Marine, Offshore, and Clevis Monitoring – Mooring lines, winches, and crane sheaves are constantly exposed to salt spray and moisture when submerged. Standard plated steels suffer galvanic corrosion and pitting over time, causing seal failure and gage contamination. Stainless steel load pins (LP, LPW, and WTSLP) and cabled load shackles (ISHK-B, ISHK-D) replace existing structural bolts and pivot pins in clevis joints, measuring line tension and lifting loads without mechanical retrofitting or environmental degradation.
Hazardous Processing and Tank Weighing – Chemical plants, refineries, and grain handling facilities operate under regulatory classifications for explosive vapors and combustible dust. Hermetically sealed stainless cells, including intrinsically safe models (3410, 3411) and hazardous-certified ICPA and ITCA units, isolate electrical excitation from flammable atmospheres while enduring caustic chemical vapors and washdown solvents during process batching and tank inventory monitoring.
Downhole and Coiled Tubing Operations – Well intervention and coiled tubing injection require continuous force feedback under extreme shock, vibration, and exposure to drilling fluids. The 3416, 3420, and 3430 intrinsically safe load cells are installed directly into injector heads to monitor tubing string weight, pull forces, and downhole push resistance, preventing string buckling or pipe parting in volatile wellhead environments.
Underground Extraction and Mining – Subterranean mining shafts expose equipment to dynamic shock loads, acidic groundwater, and abrasive slurry. Compact stainless sensors—such as the WMC miniature cell, 3450 sealed column, and WSSB S-beam—measure continuous hydraulic leg pressures, conveyor belt tension, and roof bolting loads without housing oxidation or moisture ingress.
Fastener Clamping and High-Stress Joint Validation – Engine test benches, suspension testing, and heavy structural joints require validation under severe fluid exposure and high vibration. The LW, LWCF, and LWHP precision load washers install inline with bolts to measure clamp-load retention across wide temperature swings, resisting oils, fuels, and coolant degradation during continuous testing cycles.
When to Specify Stainless Steel
While stainless steel represents the premier choice for extreme and hazardous duty, understanding how it compares against aluminum and alloy steel clarifies the engineering trade-offs:
- Aluminum serves applications where unit mass, envelope volume, and low raw material cost are top priorities. It machines easily without heat treatment and has the lowest hysteresis, but its lower yield strength limits stress tolerance and signal output and leaves it vulnerable to chemical attack and mechanical damage.
- Alloy steel offers the highest yield strength, maximum signal output, and minimal risk of mechanical overload in benign environments. Although it requires multi-step heat treating and has slightly higher hysteresis than aluminum, it delivers exceptional mechanical value. However, it relies entirely on secondary platings for environmental protection, which can degrade when exposed to aggressive media.
- Stainless steel bridges the performance envelope of these alternatives. Its output signal levels fall squarely between alloy steel and aluminum, and while it has higher hysteresis and raw material costs, it requires only simple heat treatment and eliminates failure modes associated with coated surfaces.
TIP: Read Considerations for Steel, Stainless Steel and Aluminum Load Cells
With more than 50 standard and hazardous-environment stainless steel load cell models available across miniature, LowProfiles, load pins, tension links, and beam configurations, these sensors deliver the long-term structural integrity and measurement reliability required for severe operating conditions. For additional insights about this type of sensor and its applications, go to our Ruggedized Test and Measurement Solutions Webinar Recap.