Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products TS21 Miniature Shaft Style Reaction Torque Transducer

TS21 Miniature Shaft Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS21 Miniature Shaft Style
 
Starting at $1410.00
  • Nominal torque from 1 Nm to 100 Nm
  • Both shaft ends with keys
  • Very short axial length
  • High torsional stiffness
  • Available with Enhanced Accuracy -0.1%

The TS21 miniature shaft style reaction torque transducer features keyed shafts and a compact package with short overall length. The keyed shafts allow positive engagement with fixtures or couplings. 

Available in Model: TS21

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS21-5 5 Nm Model TS21, 5 Nm Capacity, 6 Pin Screw Type Connector
TS21-20 20 Nm Model TS21, 20 Nm Capacity, 6 Pin Screw Type Connector
TS21 Outline Drawing