Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 5200XYZ Precision Multi-Axis Load Cell Force & Moment

5200XYZ Precision Multi-Axis Load Cell

Force & Moment

Products & Prices
Specifications
Dimensions
Documentation
5200XYZ Precision Multi-Axis Load Cell
 
  • Simultaneously measure thrust and moment perpendicular to the thrust axis
  • Thrust axis functions to the same specifications as a Model 1200
  • Thrust stiffness and moment stiffness are both very high because of the low profile construction

The 5200 Low Profile load cell is designed for applications where it is required to measure moment loads as well as axial load to determine center of gravity or misalignment.

Available in Model: 5210XYZ, 5220XYZ, 5232XYZ

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.