6A Series 6-Axis High Capacity Load Cells – Fx Fy Fz Mx My Mz

Fx, Fy, Fz, Mx, My, Mz

QuickShip48 Product
  • 6-Axis – force and torque in all six axes
  • Capacities: Force N(lbf)/Torque Nm(lbf-in)
    50kN(11.2K lbf)/10kNm(88.5K lbf-in)
    100kN(22.4K lbf)/15kNm(132.7K lbf-in)
    200kN(44.9K lbf)/20kNm(177K lbf-in)
    Nominal Force:
    Fx: 400kN(89.9K lbf)
    Fy: 400kN(89.9K lbf)
    Fz: 800kN(179.8K lbf)
    Nominal Torque:
    Mx: 40kNm(354K lbf-in)
    My: 40kNm(354K lbf-in)
    Mz: 40kNm(354K lbf-in)
  • Compact size
  • Force and moment values MUST be calculated using supplied 72-term coefficient matrix
  • Low crosstalk – <1%
  • Temperature compensated
  • Optional BX8 amplifier and software can be used for force and moment value calculation

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Easy Setup –
6-Axis to BX8-HD44

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Multicomponent Manual
  • Stiffness Matrix Document
  • 6-Axis Fastening Elements and Tightening Torques
  • BX8/6-Axis Brochure
  • BX8 Quick Start Guide
  • 6A225 STP File
  • 6A225 Drawing
  • 6A300 Drawing

Characteristics


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions 6A225


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions 6A300


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Interface’s 6-axis load cell measures forces simultaneously in three mutually perpendicular axes and three simultaneous torques about those same axes. 12 full bridges provide mV/V output on 12 independent channels.

Interface’s 6-axis load cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive and medical research (orthopedics and biomechanical).

A 72-term coefficient matrix is included for calculating the load and torque values in each axis.

Interface’s BX8 Amplifiers including BlueDAQ software greatly simplify the data acquisition process.

Models 6A225 and 6A300 are available.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.