WSSCLC Stainless Steel Low Profile Compression Load Cell
220 lbf to 440.9K lbf
100 kg to 200 MT
The WSSCLC series of load cells has been designed for a wide range of force measurement and weighing applications where space is limited. The WSSCLC is constructed from stainless steel and has a fully welded construction, offering a high level of corrosion resistance for use in harsh environments, with environmental sealing to IP68.