SSMF Fatigue Rated S-Type Load Cell
25 lbf to 2.5K lbf
100 N to 10 kN
SSMF Fatigue Rated S-Type Load Cell Mini Load Cell - highly accurate sealed load cell for test machine and other general purpose applications. This product is available in capacities ranging from 50 to 10K lbf (200 N to 50 kN).