• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / 101 Series2 / Junction Boxes 101
INTERFACE 101 JUNCTION BOXES

Junction Boxes 101

September 5, 2024/in 101 Series, Blog /by Jamie Glass

Precision and reliability are paramount in test and measurement. As systems become more intricate, junction boxes become increasingly significant, incorporating various sensors, such as load cells, transducers, and multi-axis sensors, with instrumentation for efficient signal management.

Junction boxes offer a versatile solution for consolidating connections, optimizing signal quality, streamlining setups for measurement testing programs in the lab, and monitoring the performance of components, products, and equipment.

What are Junction Boxes?

Junction boxes are enclosures designed to serve as centralized hubs for controlling connections. In test and measurement, these boxes function as tools between sensors and instrumentation, providing a secure and organized space for electrical systems and components, signal conditioning, and protection against environmental factors.

In its most basic form, a junction box provides a convenient method for connecting multiple load cells to a single indicator. The junction box applications enable individual load cell cables to be wired into the junction box, and then a single cable connects the junction box to the instrumentation.

Junction boxes are intermediaries between the sensor and the display or indicator, making maintenance much more manageable. Consolidating connections simplifies installation and troubleshooting, reducing downtime and maintenance costs.

Junction boxes minimize noise and interference by providing a controlled environment for signal management, leading to more accurate measurements.

Interface Junction Boxes

Junction boxes accommodate various sensors and instrumentation, offering system expansion and modification flexibility. These instrumentation devices are standard in weighing applications where more than one load cell supports a tank, silo, or scale. The individual load cell cables are wired into the junction box, and then a single cable connects the junction box to the instrumentation. Our multi-function weight transmitter junction box has a compact design and signal-conditioning functions.

JB104SS 4-Channel Stainless Steel Junction Box

The model JB104SS junction box connects to and trims up to four load cells per board. It may also be combined with additional junction boxes through the expansion port on the main board to connect multiple junction boxes. This will allow the summing of more than four load cells if needed. The JB104SS is a small 4×6.5×1.75—for installations where space is limited. The standard configuration is for two to four load cells and provides a 20% trim range.

  • Stainless steel, NEMA Type 4X enclosure
  • Jumpers enable trimming
  • Breather vent
  • Conformal coated circuit board.
  • Number of cells: two, three, or four single cells
  • Expansion port

JB1100 4-Channel Advanced Signal Conditioning Transmitter Indicator and Junction Box

The JB1100 instrument is ideal for PLC systems requiring load cell weight data. Interface’s Advanced Signal Conditioning Transmitter Junction Box offers maximum control without the additional cost or space required of a traditional weight indicator. This multi-function weight transmitter junction box has a compact design with signal-conditioning functions. This product can be an independent or dependent four-channel instrument. The JB1100 allows for the direct reading and diagnosis of each individual connected load cell or summed as a whole.

  • Four independent scales or four load cell inputs
  • Red LED display (13mm) and six LEDs show active functions
  • Configurable calibration and setup
  • Calibration using linearization points
  • Diagnostic information via serial port
  • Analog Output Standard Opto isolated, 16-bit 0-20 mA, 4-20 mA, 0-5 VDC, and 0-10 VDC
  • 12-24 VDC Power and comes with a 120VAC Power Supply

Four Advantages Using Junction Boxes

#1 Reduction of Clutter: Junction boxes simplify connections of multiple sensors to a single instrument, saving space and improving control.

#2 Signal Conditioning: Many junction boxes incorporate signal amplification, filtering, and linearization, ensuring optimal signal quality before transmission to instrumentation.

#3 Protection: Junction boxes shield sensitive electrical connections from dust, moisture, and contaminants, enhancing system reliability and longevity. This is ideal for use in outdoor settings or exposed environments.

#4 Calibration and Adjustment: Some junction boxes offer sensor calibration and zero adjustment provisions, allowing for fine-tuning in the field.

Junction Box Use Cases

Inventory Management

Using a weight-based inventory management system controls costs and improves operations. Interface suggests installing MBI Overload Protected Miniature Beam Load Cells under each corner of the inventory shelves. A JB104SS 4-Channel Stainless Steel Junction Box connects to each load cell and to a WTS-AM-1E that wirelessly transmits the sum weight to the WTS-BS-1-HA Wireless Handheld Display for multiple transmitters and the WTS-BS-6 Wireless Telemetry Dongle Base Station when connected to the customer’s PC. Results are displayed, logged, and graphed in real-time. Get more information.

Treadmill Force Measurement

When a project requires the ability to measure the ground reaction forces (GRFs), they also want to measure and study the runner’s foot-strike patterns at different speeds. They also want to be able to record and graph the runner’s contact time, aerial time, and lower limb acceleration. Multiple of Interface’s SSB Sealed Beam Load Cells can be installed under a metal platform inside the treadmill. The runner’s foot-strike pattern data are picked up and displayed when the SSBs are connected to the JB104SS 4-Channel Stainless Steel Junction Box.  The total amount of force is shown through the 480 Bidirectional Weight Indicator. Read more.

Weighing Control System for Barrels of Crude Oil

Interface’s solution supports a weighing system used to Interface’s amounts of crude oil, which secures four SSB Sealed Beam Load Cells at the bottom of a metal platform. The load cells will measure the force applied by the weight of the barrels of crude oil. All four SSBs connect to a JB104SS 4-Channel Stainless Steel Junction Box connected to the 480 Bidirectional Weight Indicator. When combined, the accurate weight display assists in easy management. See the application note.

Garbage Bin Measurement System

A garbage disposal company assesses the load capacity of its garbage truck bins using a force measurement system to alert them when bins reach maximum capacity. Interface’s solution is to customize four SSB Sealed Beams under the garbage box body with customer-required capacity installed on either side by the customer with truck manufacturer guidance. This ensures they follow the transportation departments and the manufacturer’s safety requirements. When trash piles up inside the box body, it will push more force down onto the SSB Sealed Beam Load Cells. When maximum load capacity is reached, the results are reviewed and displayed in real-time when connected to the 4850 Battery Powered Bluetooth Weight Indicator. Get more details.

This versatile device combines a junction box with advanced signal conditioning capabilities and a built-in display. It is ideal for applications involving load cells, transducers, and strain gages, offering features like:

  • Excitation Voltage: Supplies power to sensors.
  • Signal Amplification and Filtering: Optimizes signal quality.
  • Linearization: Corrects non-linear sensor output.
  • Digital Display: Provides real-time measurement readings.

To find the right solution for your project, use the Interface Guides.

Junction boxes play a vital role in modern test and measurement systems by providing a centralized platform for signal management. Their ability to consolidate connections, condition signals, and protect against environmental factors enhances accuracy, simplifies installations, and improves system reliability. From industrial weighing to multi-axis force measurement support, junction boxes are invaluable in achieving precise and dependable results in various applications.

Tags: 101 Series, cable, cable management, enclosures, fitness, garbage truck, instrumentation, inventory, inventory weighing, IP Ranging, IQ Blog, IQBlog, JB104SS, JB1100, Junction Box, Junction Boxes 101, multiple sensors, NEMA, oil barrel, scale, scales, signal conditioning, silo, tank, tanks, treadmill, weighing, weight transmitter
Share this entry
  • Share on Facebook
  • Share on X
  • Share on Pinterest
  • Share on LinkedIn
  • Share on Reddit
  • Share by Mail
https://www.interfaceforce.com/wp-content/uploads/INTERFACE-101-JUNCTION-BOXES.png 800 800 Jamie Glass /wp-content/uploads/Interface_White_Red.svg Jamie Glass2024-09-05 08:08:452024-09-04 13:29:40Junction Boxes 101
You might also like
LOAD CELLS 101 Load Cell 101 and What You Need to Know
TORQUE 01 Torque Transducers 101
CRANE AND SCALE 1 1 Calibration for Crane Scale and Dynamometer Applications
MULTI 01 Multi-Axis Sensors 101
MINI 101 Mini Load Cells 101
INSTRUMENTATION 01 Force Measurement Instrumentation 101

SUBSCRIBE TO THE INTERFACEIQ BLOG

  • Remember to subscribe to Interface’s IQ Blog. It’s a must-read for anyone looking to stay informed and up-to-date on the world of load cells with expert insights, engaging content, and a fresh perspective.

Latest Posts

  • Engineering Tactile Transparency in Medical HapticsNovember 19, 2026 - 8:08 am
  • Sensor Analog and Digital Signal Conversion TopologiesNovember 17, 2026 - 8:08 am
  • How High-Capacity Force Measurement Propels Rocket Launches WorldwideNovember 12, 2026 - 8:08 am
  • Non-Repeatability 101November 10, 2026 - 8:08 am
  • Robotic Autonomy Uses Force and Torque Sensing IntelligenceNovember 5, 2026 - 8:08 am

Explore our Products

  • Accessories
  • Calibration Equipment
  • Digital Instrumentation
  • G-Series
  • Hazardous Locations
  • Instrumentation
  • Load Button Load Cells
  • Load Cell Simulators
  • Load Cells
  • Load Pins, Tension Load Links, and Load Shackles
  • Mini Load Cells
  • Multi-Axis Sensors
  • Quickship
  • Torque Transducers
  • Wireless

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Trade Shows and Events
  • IQ Blog
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Site Cookies
  • Certifications and Compliance
Link to: Advanced Force Measurement Solutions for Water Infrastructure Link to: Advanced Force Measurement Solutions for Water Infrastructure Advanced Force Measurement Solutions for Water InfrastructureWater Infrastructure 1 Link to: Types of Test Machines Using Sensors for Reliable Assessments Link to: Types of Test Machines Using Sensors for Reliable Assessments Test MachinesTypes of Test Machines Using Sensors for Reliable Assessments
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location