Posts

Interface New Product Releases Summer 2023

When the company started in 1968, the focus was on perfecting the precision load cell. This month we are celebrating our 55-year anniversary, and over these years we have expanded our line from the famous blue and miniature load cells to more than 35,000 products that include instrumentation, calibration systems, torque transducers, multi-axis sensors, load pins, shackles and accessories.

Interface has released several new products in our force measurement solutions line. This update is a highlight of these additions. If you have any questions about these new products, please contact our application engineers.

INTERFACE SUMMER 2023 NEW PRODUCT RELEASES

NEW PRODUCT! JB1100 4-CHANNEL ADVANCED SIGNAL CONDITIONING TRANSMITTER INDICATOR AND JUNCTION BOX

The JB1100 is the ideal solution for systems that require weight data from a load cell. Interface’s JB1100 4-Channel Advanced Signal Conditioning Transmitter Indicator and Junction Box offers maximum control. The multi-function weight transmitter junction box can be utilized as an independent or dependent four-channel instrument. The JB1100 allows for the direct reading and diagnosis of each individual connected load cell or summed as a whole.

Primary JB1100 features and benefits:

  • Four independent scales or four load cell inputs
  • LED display (13mm) and six LEDs show active functions
  • Configurable calibration and setup
  • Calibration using linearization points
  • Diagnostic information via serial port
  • Analog Output Standard Opto isolated, 16 bit 0-20 mA, 4-20 mA, 0-5 VDC, and 0-10 VDC
  • 12-24 VDC Power and comes with a 120VAC Power Supply as well

For more weighing instrumentation and information, visit our new Interface Weighing Solutions.

NEW PRODUCT! 4850 BATTERY POWERED BLUETOOTH WEIGHT INDICATOR

Interface’s 4850 Digital Indicator Instrumentation is environmentally protected and wireless using Bluetooth technology and battery power. The 4850 digital indicator is housed in a stainless steel NEMA 4X enclosure. It has a large 0.8” LCD display for easy readout of up to 50,000 display divisions and can drive up to 8-350Ω load cells. A full duplex RS-232 port or optional Bluetooth module can transmit data on demand or continuously to match the input requirements of a wide variety of peripheral devices including printers, remote displays and computers.

Primary 4850 features and benefits:

  • Stainless steel swivel stands and enclosure
  • Easy to read LCD display with up to 50,000 graduations
  • Full front panel configuration and calibration
  • Multipoint calibration linearization
  • Units lb, kg, g, and oz
  • Drives up to eight 350 ω load cells
  • Power requirements are 4-14 VDC with 6-volt 3 Ah internal rechargeable lead acid battery
  • High quality and low cost
  • Remote display, peak hold, check weighing, accumulation, self-diagnostics
  • Option: analog output: 16-bit, 0-5 VDC, 4-20 mA
  • Option: built-in relays (6V or 12V)

NEW PRODUCT! 1200 AND 1201 SERIES IO-LINK LOAD CELL UNIVERSAL OR COMPRESSION-ONLY

Interface now offers advanced communication protocol features for our most popular load cells, the 1200 LowProfile and 1201 LowProfile Series. Interface 1200 and 1201 Series IO-Link Load Cell Universal or Compression-Only models are low profile load cells that are IO-Link compatible, which is an open standard serial communication protocol that allows for the bi-directional exchange of data from sensors and devices. IO-Link features with Interface standard products are available by custom solutions request.

Primary 1200 and 1201 Series IO-Link Load Cell for Universal or Compression Only:

  • Proprietary Interface temperature compensated strain gages
  • Eccentric load compensated
  • Low deflection
  • Shunt calibration
  • Tension and compression
  • Compact size
  • 3-wire internal amp choice of 4-20 mA, ±5V, ±10V, 0-5V, 0-10V

Available options include bases, custom calibration, multiple bridges, special threads and dual diaphragm. Accessories available are mating connectors, mating cables, instrumentation and loading hardware.

NEW PRODUCT! A4200 AND A4600 SIGNAL CONDITIONING OPTIONS FOR 3-WIRE AMPLIFIED LOAD CELLS AND IO-LINK DIGITAL LOAD CELLS

The Interface A4600 WeighCheck™ Load Cells and A4200 WeighCheck Load Cells now have custom signal conditioning features, including IO-Link Digital and 3-Wire Amplified by custom request. The customized A4200 and A4600 3-Wire Amplified Load Cells provide an internally amplified low profile load cell with a voltage or mA signal. This option eliminates the need for an external signal conditioner and comes scaled to the load cell and ready to use. A4200 and A4600 IO-Link Digital Load Cells with an industry standard M12 connector. IO-Link, a communication protocol used in industrial automation applications to connect sensors and actuators to control systems, offers increased flexibility, enhanced diagnostics, simplified wiring, improved efficiency, and lower costs. Read more here.

Primary A4200 and A4600 WeighCheck™ 3-Wire Amplified and IO-Link Digital Load Cells features and benefits:

  • Standard A4200 and A4600 capacity ranges from 2.5K to 50K lbf (11.1 to 222 kN)
  • High output – 4 mV/V
  • Self-centering in all directions
  • High safe side load – to 400%
  • Standardized output – ±0.1%
  • Zinc plated (A4200) or stainless steel (A4600)
  • Signal conditioner options
  • IO-Link digital option with M12 connector
  • 3-Wire amplified with a voltage or mA signal

NEW PRODUCT! TORQUE COUPLINGS FOR INTERFACE T8, T11 AND T25 TRANSDUCER MODELS

When you are selecting any of the Interface T8, T11 or T25 Torque Transducers, it is highly recommended to get the couplings that are designed for those specific models. Generic couplings can create issues in accuracy and performance, such as denting the disks or overcoming the frictional locking.  There are multiple options for each transducer model in a range of capacities.  View all coupling options here.

Primary Torque Coupling Options:

  • Floating Mount Single Flex Couplings
  • Floating Mount Clamping Ring Single Flex Couplings
  • Floating Mount Shrink Disk Single Flex Couplings
  • Floating Mount Keyed Single Flex Couplings
  • Pedestal Mount Keyed Double Flex Couplings
  • Pedestal Mount Double Flex Pedestal Mount Couplings
  • Pedestal Mount Clamping Ring Double Flex Couplings
  • Pedestal Mount Shrink Disk Double Flex Couplings

NEW PRODUCT! BX6-BT-OEM PORTABLE 6-CHANNEL HIGH SPEED BLUETOOTH DATA LOGGER

Interface’s BX6-BT-OEM is a 6-channel measuring amplifier with Bluetooth connection and data logger functionality in the smallest dimensions. The BX6-BT-OEM has six measurement channels. The first channel is for full-bridge strain gages, channels 2-6 are individually configurable as voltage input (single-ended) or strain gage bridge input including half and quarter bridge configuration. Channel 7 for acquiring digital pulses is available for connecting incremental encoders or as an input for square-wave signals. The measurement data can be recorded on a micro-SD memory card for continuous recording up to 3000 readings per second, long recording intervals with power management and digital input triggered recording. The recorded files can also be downloaded via Bluetooth SPP. A real-time clock creates timestamps the measurement data files. Ideallythe BX6-BT-OEM is paired with Interface’s 6-Axis Multi-Axis Series.

Primary BX6-BT OEM features and benefits:

  • 6-channels plus one encoder channel
  • 6-Axis Multi-Axis Sensor compatible with internal matrix calculation
  • Data logger up to 3,000/s
  • Embedded Bluetooth with 400-meter range
  • Six strain gage inputs: full bridge, half bridge, and quarter bridge plus bridge completion (1K, 350, 120 ohm)
  • Five single ended voltage inputs 0-10 VDC
  • 16-bit resolution
  • mV/V, VDC, counter, frequency, RPM, and angle inputs
  • Internal charging circuit (500 mA)
  • BlueDAQ logging and graphing software included
  • Digital inputs and outputs (trigger/tare/setpoints)
  • data logging features long recording intervals and power management
  • Micro-controller with scripting language for creating embedded applications
  • Log to SD card and BlueDAQ software

ADDITIONAL PRODUCT RESOURCES

Do you need help in selecting the right products for your upcoming testing programs and projects? We are available to help you choose the best products based on your unique requirements. If you have questions about these new products, capacities, capabilities, or specifications, please contact our application engineers.

Interface New Product Releases Fall 2022

In an effort to help our customers keep up with our growing catalog of force measurement solutions, we are introducing a new product release newsletter.

This new quick reference will help navigate our latest additions across all product categories, including new load cells, torque transducers and instrumentation.

In order to ensure you have all the information you need, we are posting the updates through our IQ Blog. The new product highlights below are referenced in our Fall 2022 New Products Release Update.

If you have questions about these new additions or any other Interface products, please contact us.

If you would like to order any of the new products, go to Request for Quote.

SUPERSC S-TYPE MINIATURE LOAD CELL

The new SuperSC Mini Load Cell is a compact design S-Type model available in 25 lbf to 1000 lbf and 100 N to 5 kN capacities. The SuperSC is an economical general purpose load cell that is 50% lighter in weight with an 80% smaller form factor than typical s-type and shear beam load cell designs. It is environmentally sealed and insensitive to off axis loading. SuperSC is ideal for OEM products and testing in confined spaces. Learn more about the SuperSC product release.

 Primary SuperSC features and benefits:

  • High force in a very compact design
  • Environmentally sealed IP66
  • Economical general purpose load cell
  • High stiffness, low deflection
  • Insensitive to off axis loading

AT104 COMPACT SIZE FORCE AND TORQUE TRANSDUCER

Interface’s new AT104 transducer is a reliable and durable reaction torque and force sensor. It is compact in size, with capacity options of 4.5/0.89 lbf/lbf-in and 11.2/4.4 lbf/lbf-in (20/0.1 N/Nm and 50/0.5 N/Nm). This model is non-rotating and easy to use.

Primary AT104 features and benefits:

  • Reaction torque and force sensor
  • Very short axial length
  • Reliable and durable
  • Simple handling and assembly
  • Side cable exit

T18 ROTARY TORQUE TRANSDUCER

Interface’s new T18 General Purpose Shaft Style Rotary Torque Transducer is a low-cost contactless rotary torque transducer that can float mounted with a 32-pulse speed option. This product is available in capacities from 10 to 100 Nm (88.5 to 885 lbf-in) and outputs of ±5VDC or ±10VDC.

Primary T18 features and benefits:

  • Keyed Shaft per DIN 6885
  • Outputs of ±5VDC or ±10VDC
  • Speed measurement options available
  • Contactless
  • Short overall length
  • High performing lower cost transducer

AT105 CONTACTLESS FORCE TORQUE TRANSDUCER

Interface’s latest force torque transducer addition is model AT105. It is a highly accurate and maintenance free. It is a contactless rotating torque and force sensor. They are used for all types of applications, such as continuous stress testing of equipment and components. The available capacities are 100/2, 250/5, and 500/5 N/Nm (22.5/17.7, 56.2/44.3, and 112.4/44.3 lbf/lbf-in).

Primary AT105 features and benefits:

  • Contactless
  • Digital signal transmission from rotor to stator
  • Highly accurate
  • Maintenance free
  • Simple handling and assembly

JB1100 4-CHANNEL ADVANCED SIGNAL CONDITIONING TRANSMITTER, INDICATOR AND JUNCTION BOX

Our new instrumentation device model JB1100 is the ideal solution for PLC systems which require weight data from a load cell. Interface’s JB1100 4-Channel Advanced Signal Conditioning Transmitter Indicator and Junction Box offers maximum control without the additional cost or space required of a traditional weight indicator. This multi-function weight transmitter junction box has a compact design while presenting needed signal-conditioning functions. This product can be utilized as an independent or dependent four-channel instrument. The JB1100 allows for the direct reading and diagnosis of each individual connected load cell or summed as a whole.

Primary JB1100 features and benefits:

  • Four independent scales or four load cell inputs
  • Red LED display (13mm) and six LEDs show active functions
  • Configurable calibration and setup
  • Calibration using linearization points
  • Diagnostic information via serial port
  • Analog Output Standard Opto isolated, 16-bit 0-20 mA, 4-20 mA, 0-5 VDC, and 0-10 VDC
  • 12-24 VDC power and comes with a 120VAC power supply as well

9825 DIGITAL GENERAL-PURPOSE INDICATORS

Interface Model 9825 is a general-purpose instrumentation solution that works with mV/V sensors. The indicator has an easy to navigate menu structure and fast speed up to 1kHz.

Primary 9825 features and benefits:

  • Bipolar
  • ±999,999 Display
  • Nonlinearity < ±0.01%
  • Analog output – VDC
  • Calibration types (live load and front panel entry)
  • Peak and valley monitoring
  • Front panel tare
  • High Speed
  • IP54 Rating

9325-NU PORTABLE SENSOR DISPLAY

The 9325-NU is a handheld portable display unit of strain bridge-based measurements such as load cells, torque transducers, and other mV/V output transducers with sensitivity up to +/-1 V/V. With six calibration ranges available, it is useful for different loading modes (tension and compression) or different sensors. Each calibration range will remember settings that contribute to the user experience such as selected units and tare values.

Primary 9325-NU features and benefits:

  • Superior Linearity Performance Specifications
  • Measurement Rate up to 2400 Samples per Second
  • High Internal Resolution (up to 500,000 counts)
  • IP64 Environmentally Protected Enclosure
  • Battery Powered (Long Battery Life)
  • 128 x 64 Graphical Display with Backlight
  • Supports TEDS Template 33, 40, and 41
  • Live Calibration
  • Standard Audio Alarm

INTERFACE PRESSURE COMPENSATED DOWNHOLE LOAD CELL

The Interface Pressure Compensated Downhole Cell (IPCD) is designed for high performance downhole force measurement. Replacing “wet” load cells, Interface developed a proprietary technology that compensates for that pressure influence and allows for bridge isolation. IPCD is far more rugged, needing little to no repairs, and it can be used downhole without risk of damage, a first of its kind in the industry. Read the product release here.

Primary IPCD features and benefits:

  • High accuracy
  • Maintenance free
  • Pressure compensated up to 20,000 PSI
  • Temperature compensated up to 350°F
  • Superior to hydraulically compensated wet load cells which have a short life expectancy and high operating costs

WTSATL LIGHTWEIGHT ALUMINUM WIRELESS TENSION LINK

The WTSATL Lightweight Wireless Tension Link series are designed for lifting and weighing in rugged or harsh environments. They are available in capacities of 11K lbf to 661K lbf (5 mt to 300 mt). Manufactured from high tensile aluminum to minimize weight also makes them ideal for mobile use. The wireless antenna is internally mounted, protecting it from accidental damage during use and handling. They are simple to install and have a high safety factor (5:1) to provide safe and accurate measurements during critical lifting operations.

Primary WTSATL features and benefits:

  • Lightweight aluminum construction
  • High accuracy
  • Environmentally sealed to IP65
  • License Free 2.4GHz radio
  • Internal antenna
  • 300 hours battery life using standard AAA batteries
  • Can be supplied with various telemetry and/or software packages

Interface also offers the WTSATL-JR ALUMINUM COMPACT WIRELESS TENSION LINK designed for lifting and weighing in applications where there is restricted lifting height. Capacities range from 2.2K lbf to 10.5K lbf (1 mt to 4.75 mt).

ADDITIONAL PRODUCT RESOURCES

As you navigate the products and services, if you have questions regarding specifications or capabilities, please reach out to our application engineers. Our experts are ready to help explore the possibilities and answer any technical questions.

New Additions to Interface Product Catalog

Every month our team at Interface adds new technologies and solutions to our extensive product catalog.  This year, we’ve added several new force measurement devices and supporting instrumentation to use in test & measurement projects, as well to create complete systems.  The following highlight some of these new additions.

NEW INTERFACE PRODUCTS

The following products are the latest additions to our robust line of standard load cells and torque transducers offerings, along with several new instrumentation options available for pairing with different sensor models.

TORQUE TRANSDUCERS

AT105 Contactless Force Torque Transducer

Highly accurate and maintenance free, contactless, rotating, torque force sensor with digital signal transmission from rotor to stator.

AT104 Compact Size Force/Torque TransducerAT104 Compact Size Force Torque Transducer

Reliable and durable reaction torque force sensor that is ideal for testing in small places, it is non-rotating, often used with a very short axial length.

LOAD CELLS

IPCD Pressure Compensated Downhole Load Cell

Superior to hydraulically compensated wet load cells provides high accuracy, is maintenance free and pressure compensated up to 20,000 PSI and temperature compensated up to 350°F.

MBS Parallelogram Load Cell

The mini load cell is made of lightweight aluminum construction is available is capacities from 2.2 to 100 lbf (9.8 to 445 N).

WSSB Welded Stainless Steel IP68 Environment Protected S-Beam

Ideal for measuring both tension and compressive forces has standard metric threads at each end of the load cell designed to accept standard spherical seating rod-end bearings.

INSTRUMENTATION

9840TQ mV/V Input Torque Transducer Indicator

Provides a TEDS template 33 & 40 (3-point linearization) and is plug and play ready. It is IEEE1451.4 compliant with read and write capability with lbf-ft, lbf-in, N-m and mV/V measurement units.

BSC1 Single Channel PC Interface Module & Bridge Amplifier

A single channel 2.5 analog output, up to 10 mV/V input, 15-pin connector and USB powered and has graphing and logging software.

BSC2 Dual Channel PC Interface Module

Model offers 2-channels USB output, up to 10 mV/V input with two M12 connectors. It is USB powered and incudes graphing and logging software.

BX6-BT Portable 6-Channel High Speed Bluetooth Data Logger

A multi-channel amplifier with Bluetooth connection and data logger functions, which offers exceptionally many features in the smallest dimensions.

INF1-Ethernet TCP IP Single Sensor Weight Transmitter and Indicator

INF1 has a six-digit red LED display (8 mm height), space-saving compact design and four buttons for the system calibration.

INF4-EtherCat Two, Three, and Four Sensor Weight Transmitter and Indicator

INF4has a six-digit display in a compact design with four buttons for the system calibration, and a six indicator LED.

JB1100 4-Channel Advanced Signal Conditioning Transmitter Indicator and Junction Box

This is a multi-functional, compact 4-channel instrumentation solution ideal for PLC systems requiring weight data from load cells.

VSC2 Rugged Compact Vehicle Powered Signal Conditioner

This new model is a high accuracy precision differential amplifier designed for use in harsh environments with low thermal error and an operating range from -40 to +125 C.

When reviewing your options for instrumentation based on features such as type of output, required channels, added software, programmability, speed, logging and graphing capabilities, TEDS ready, and enclosures, be sure to utilize our new Instrumentation Selection Guide.

If you have technical questions or need assistance in choosing the right load cell or instrumentation, please contact our experts.  We are here to assist you.