Features and Benefits
- GoldStandard® compression grade load cell
- 0.01% creep
- High output – to 4 mV/V
- High precision base installed
- ±0.0008% /˚F – max temperature effect on output
- Low deflection
- Barometric compensation
- Factory installed calibration adapter
- 3 run NIST traceable ASTM E74 calibration
- 4% lower load limit per ASTM E74