Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products TS19 Short Flange Style Reaction Torque Transducer

TS19 Short Flange Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS19 Short Flange Style
 
Starting at $5060.00
  • Capacities from 100 to 5K Nm (88.5 to 44.3K lbf-in)
  • Short, rugged, compact design
  • Both ends with flange

The TS19 features an ultra-compact design, allowing the smallest possible flange-to-flange thickness of any reaction torque sensor. Both flanges include pilots.

Available in Model: TS19

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS19-100 100 Nm Model TS19, 100 Nm Capacity, 6 Pin Screw Type Connector
TS19-500 500 Nm Model TS19, 500 Nm Capacity, 6 Pin Screw Type Connector
TS19-1K 1,000 Nm Model TS19, 1K Nm Capacity, 6 Pin Screw Type Connector