Need It Fast
   
Home Products Torque Transducers TS12 Shaft Style

TS12 Shaft Style

Reaction Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
TS12 Shaft Style
 
Starting at $1700.00
  • Capacities from 0.005 to 20K Nm (0.04 to 177K lb-in)
  • Stainless steel shafts
  • Compact

Features of the TS12 include convenient shaft-style mounting using standard couplings. The compact design allows mounting in tight spaces where rotational clearance is at a minimum. Stainless steel shafts resist corrosion. 

Available in Model: TS12

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
TS12-0.005 0.005 Nm Model TS12, 0.005 Nm Capacity, 7 Pin Screw Type Connector
TS12-0.01 0.01 Nm Model TS12, 0.01 Nm Capacity, 7 Pin Screw Type Connector
TS12-0.05 0.05 Nm Model TS12, 0.05 Nm Capacity, 7 Pin Screw Type Connector
TS12-0.1 0.1 Nm QuickShip Model TS12, 0.1 Nm Capacity, 7 Pin Screw Type Connector
TS12-0.5 0.5 Nm QuickShip Model TS12, 0.5 Nm Capacity, 7 Pin Screw Type Connector
TS12-1 1 Nm Model TS12, 1 Nm Capacity, 7 Pin Screw Type Connector
TS12-2 2 Nm Model TS12, 2 Nm Capacity, 7 Pin Screw Type Connector
TS12-5 5 Nm Model TS12, 5 Nm Capacity, 7 Pin Screw Type Connector
TS12-10 10 Nm QuickShip Model TS12, 10 Nm Capacity, 7 Pin Screw Type Connector
TS12-20 20 Nm QuickShip Model TS12, 20 Nm Capacity, 6 Pin Screw Type Connector
TS12-50 50 Nm QuickShip Model TS12, 50 Nm Capacity, 6 Pin Screw Type Connector
TS12-100 100 Nm QuickShip Model TS12, 100 Nm Capacity, 6 Pin Screw Type Connector
TS12-200 200 Nm QuickShip Model TS12, 200 Nm Capacity, 6 Pin Screw Type Connector
TS12-500 500 Nm Model TS12, 500 Nm Capacity, 6 Pin Screw Type Connector
TS12-1K 1,000 Nm Model TS12, 1K Nm Capacity, 6 Pin Screw Type Connector