Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 9840 Load Cell Indicator Digital, Intelligent

9840 Load Cell Indicator

Digital, Intelligent

Products & Prices
Specifications
Documentation
9840 Load Cell Indicator
 
Starting at $2700.00
  • 1 or 2 Channel
  • Remote sense excitation
  • 5 & 6 point linearization
  • Bipolar
  • 999,999 display counts
  • Nonlinearity < 0.005%
  • Auto setup for multiple load cells
  • Fast, direct analog output
  • 10 VDC scalable analog output - 16 bit
  • Full duplex RS232C communication

The 9840 is suitable for use in calibration labs, field service, or anywhere high accuracy is important. Features include a bipolar 6-digit 2-line display, remote sense, low noise, 22-bit resolution, USB port with RS232 communication, mV/V calibration and the ability to store up to 25 different sensors. 6-point linearization, unit conversion, front-panel tare. Self calibration via TEDS Plug & Play ready IEEE1451.4 compliance.


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9840-100-1-T - QuickShip 9840, 115 VAC External Power, TEDS Ready
9840-104-1-T - 9840, 115 VAC External Power, Setpoint Output 4, TEDS Ready
9840-110-1-T - 9840, 115 VAC External Power, With 4-20 mA Output, TEDS Ready
9840-114-1-T - 9840, 115 VAC External Power, With 4-20 mA Output, Setpoint Output 4, TEDS Ready
9840-200-1-T - QuickShip 9840, 115 VAC External Power, With 2nd Channel, TEDS Ready
9840-204-1-T - 9840, 115 VAC External Power, With 2nd Channel, Setpoint Output 4, TEDS Ready
9840-210-1-T - 9840, 115 VAC External Power, With 2nd Channel & 4-20 mA Output, TEDS Ready
9840-214-1-T - 9840, 115 VAC External Power, With 2nd Channel & 4-20 mA Output, Setpoint Output 4, TEDS Ready
9840-100-2-T - 9840, 220 VAC External Power, TEDS Ready
9840-104-2-T - 9840, 220 VAC External Power, Setpoint Output 4, TEDS Ready
9840-110-2-T - 9840, 220 VAC External Power, With 4-20 mA Output, TEDS Ready
9840-114-2-T - 9840, 220 VAC External Power, With 4-20 mA Output, Setpoint Output 4, TEDS Ready
9840-200-2-T - 9840, 220 VAC External Power, With 2nd Channel, TEDS Ready
9840-204-2-T - 9840, 220 VAC External Power, With 2nd Channel, Setpoint Output 4, TEDS Ready
9840-210-2-T - 9840, 220 VAC External Power, With 2nd Channel & 4-20 mA Output, TEDS Ready
9840-214-2-T - 9840, 220 VAC External Power, With 2nd Channel & 4-20 mA Output, Setpoint Output 4, TEDS Ready
Options
CAL-IND-MVV Calibration of 9840 Channel 1
CAL-IND-MVV2 Calibration of 9840 Dual Channel
2nd 16-bit 2nd 16-bit Scalable +/- 10V Analog Output
2nd Line 2nd Line Display on a Single Channel Unit
Encoder Encoder Position Channel
Multi-Drop Add Multi-Drop Option to Standard RS232
Print Print
Display Hold Button Display Hold - Front Panel Push-Button Only
Display Hold Cable Display Hold - Front Panel and Remote, With Remote Push-Button Cable
TEDS-9320-C TEDS
This product is maufactured in english standard capacities only. Refer to english tab above.
Options
CAL-IND-MVV Calibration of 9840 Channel 1
CAL-IND-MVV2 Calibration of 9840 Dual Channel
2nd 16-bit 2nd 16-bit Scalable +/- 10V Analog Output
2nd Line 2nd Line Display on a Single Channel Unit
Encoder Encoder Position Channel
Multi-Drop Add Multi-Drop Option to Standard RS232
Print Print
Display Hold Button Display Hold - Front Panel Push-Button Only
Display Hold Cable Display Hold - Front Panel and Remote, With Remote Push-Button Cable
TEDS-9320-C TEDS
Login to Download Docs
9840 Data Sheet 9840 Data Sheet
9840 User Manual 9840 User Manual
9840 Setup Guide 9840 Setup Guide