Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 1000 High Capacity Fatigue-Rated LowProfile™ Load Cell Moment Compensated

1000 High Capacity Fatigue-Rated LowProfile™ Load Cell

Moment Compensated

Products & Prices
Specifications
Dimensions
Documentation
1000 High Capacity Fatigue-Rated LowProfile™ Load Cell
 
Starting at $5400.00
  • Temperature compensated strain gages, with high signal-to-noise ratio
  • Performance to 0.06%
  • Eccentric load compensated
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • E74 NIST Traceable Tension and Compression Calibration
     

The 1000 is a fatigue rated loadcell with 300% overload protection, an extremely low moment sensitivity of .1%/in, low zero float(toggle) and a higher fatigue life than competitive Stainless Steel load cells. If you need to measure 1lb or 1million pounds of force, Interface loadcells can do it. With many variants and configurations our fatigue-rated loadcells provide up to 100 million duty cycles. The gage sensors in every loadcell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity for high signal-to-noise ratios in demanding applications.

Available in Models: 1040, 1044, 1050, 1060, 1080, 1090

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1040ACK-100K-B 100,000 lbf Model 1040, 100K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1044CDS-135K-B 135,000 lbf Model 1044, 135K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1052CDS-200K-B 200,000 lbf Model 1050, 200K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1060CDS-300K-B 300,000 lbf Model 1060, 300K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1080CDS-500K-B 500,000 lbf Model 1080, 500K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1090CDS-1000K-B 1,000,000 lbf Model 1090, 1000K lbf Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
Options
TEDS Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
Model Capacity Lead Time Description
1040ACK-450KN-B 450 kN Model 1040, 450 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1044CDS-600KN-B 600 kN Model 1044, 600 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1052CDS-900KN-B 900 kN Model 1050, 900 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1060CDS-1500KN-B 1500 kN Model 1060, 1500 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1080CDS-2.25MNB 2250 kN Model 1080, 2250 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
1090CDS-4500KN-B 4500 kN Model 1090, 4500 kN Capacity, 6 Pin Bayonet Type Connector with Protector, with Base
Options
TEDS Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
1000 FR HC Specs
Login to Download Docs
1000 High Capacity Data Sheet 1000 High Capacity Data Sheet
1000 Installation Instructions 1000 Installation Instructions