Tag Archive for: machines

Refining Robotic Gripper Performance
High-resolution sensors are needed for greater precision and responsiveness in the design, testing, and monitoring of grippers used in robotics and industrial automation. Force sensing is essential for safe human interaction and for handling fragile tasks. Grippers in humanoids, collaborative robots, and robotic arm integrations that require compact, high-accuracy measurements use Interface load cells, mini load buttons, and multi-axis sensors.

Lightweighting for Efficiency Demands Force Measurement
Interface details the connection in lightweight design, material behavior, and high-fidelity load data. Precise force measurement using load cells and instrumentation is foundational to lightweighting, ensuring it is quantifiable and verifiable. Interface sensor technologies enable engineers and designers to successfully push performance boundaries while ensuring the safety and reliability of components, products, and systems.

Engineering Force Intelligence in Heavy Machinery
Interface load cells and torque transducers provide force intelligence to modernize heavy machinery and enable autonomous control, predictive maintenance, and high-fidelity testing for equipment OEMs. Heavy machinery for construction, mining, and agricultural need force intelligence. Interface’s sensors enable the transformation of standard mechanical joints into smart components that provide the data-driven insights necessary for modern high-production operations.

Assembly Excellence in Manufacturing
Measurement sensor data provides manufacturers with a real-time understanding of assembly processes such as job batching, mating, fastening, sorting, and weighing for quality control and efficiency management. Interface load cells, torque transducers, and multi-axis sensors used in manufacturing assembly processes ensure the correct force, weight, and pressure are applied at every step of advanced production lines, whether by human or robotic deployment.

IO-Link Load Cells 101
Interface 1200 and Model 1201 Series IO-Link Universal and Compression-Only Load Cells are IO-Link compatible load cells that offer precision force measurements with the benefits of digital communication. They connect directly to an IO-Link Master without requiring any additional electronics. This not only simplifies installation but also ensures a clean, noise-free digital signal. The digital point-to-point connection of IO-Link offers a manufacturer-independent, fieldbus-independent communication technology. IO-Link allows intelligent connection of sensors and actuators to automation systems. The comprehensive, standardized communication with each IO-Link capable sensor enables additional sensor data, transmission of measurement and switching signals without losses, and numerous independent diagnostic functions.

Measuring Minute Force with Interface’s Ultra Low Capacity Mini Load Cell
Interface's Ultra Low Capacity Load Cell, the ULC, is designed to measure forces as minute as 0.1 N to 5 N. Part of Interface's Mini Load Cell series, the ULC is engineered for applications demanding unparalleled accuracy in measuring extremely light forces such as robotics, medical devices, consumer products, and electronics.

Load Cells are The Force Multiplier in Precision Gripping Applications
Interface load cells measure the applied force of grips used in robotics, industrial machines, medical devices, aerospace and drone applications, lifting, and research. Sensors must be selected based on capacity, size constraints, environmental conditions, and measurement requirements. Interface load cells measure the applied force of grips used in robotics, industrial machines, medical devices, aerospace and drone applications, lifting, and research. Sensors must be selected based on capacity, size constraints, environmental conditions, and measurement requirements. Learn about our gripping measurement products, including multi-axis sensors, miniature load cells, buttons, S-type load cells, low profiles, and wireless sensors.

Powering Tomorrow’s Harvest with Sensor-Based Agricultural Machinery
Interface force, torque, and weighing sensor technologies provide accurate and reliable measurement solutions for optimizing agricultural machinery and systems, including tractors, harvesters, balers, trucks, scales, and loaders. Interface products are ideal for manufacturers developing agricultural machinery. They supply the precise data necessary to refine these inventions and ensure safety across operations ranging from pushing and pulling to lifting, containing, and moving everything from seeds to cattle.

Advanced Sensing Solutions for High-Performance Manufacturing Machinery
Interface sensors technologies drive measurable efficiency, waste reduction, and safety improvements in manufacturing machinery. Precision measurements provide critical sensing intelligence, paving the way for the future of intelligent manufacturing machines, robotics, autonomous systems, and equipment. Learn how load cells are helping to optimize machines and modernize manufacturing with high-accuracy sensors.