Customer Need / Challenge
A customer wants to monitor the motor that operates their poultry feeders. The poultry feeders must give out an equal distribution of feed per poultry house.
A customer wants to monitor the motor that operates their poultry feeders. The poultry feeders must give out an equal distribution of feed per poultry house.
Interface’s solution is to use the T5 Standard Precision Pedestal Mount Shaft Style Rotary Torque Transducer, with the speed/angle option, which will be attached between a poultry feeder and a motor with Interface’s couplings. Torsion measurements can be graphed and logged sing the 9850 Torque Transducer and Load Cell Indicator.
The customer was able to monitor their poultry feeders, and that every feeder got the same amount of food distributed to it.