MBS Parallelogram load cell
2.2 lbf to 10 lbf
9.8 N to 44.5 N
Interface's MBS Parallelogram load cell is made of lightweight aluminum construction and highly suitable for medical and robotics applications. This product is available is capacities from 2.2 to 10 lbf (9.8 to 44.5 N).