Interface New Product Releases Winter 2023
Interface continues to grow our total force measurement solutions. The following showcases new sensors and instrumentation products now available in our general catalog. You can also now find a new Summary Product Catalog, highlighting best-selling products online for download and quick reference.
If you have questions about these new additions or any other Interface products, please contact us. If you would like to order any of the new products, go to Request for Quote.
NEW INTERFACE PRODUCT RELEASES
PILLOW BLOCK LOAD BEARING LOAD CELLS
The Interface PBLC1, PBLC2 and PBLC3 Pillow Block Load Cells series by design measures the force of a pillow block bearing. The force measurement is performed for this load cell between two supports. Learn more about this type of use case in our Feed Roller System Application Note.
Primary Pillow Block Load Cell features and benefits:
- Capacities from 5 to 30 kN (1.1K to 6.7K lbf)
- Compatible with INA pillow block bearings
- IP65 moisture protection
- Rugged electro-galvanized surface
- Commonly used for measurement of axle weight in test stands for trains and vehicles
INF1 CANOPEN WEIGHT SINGLE SENSOR WEIGHT TRANSMITTER AND INDICATOR
Interface’s new INF1-CANopen Single Sensor Weight Transmitter and Indicator has a six-digit red LED display (8 mm height), space saving compact design, four buttons for the system calibration, and a six indicator led.
Primary INF1-CANopen features and benefits:
- Baud rate: 10, 20, 25, 50, 100, 125, 250, 500, 800, 1000
- Equipped with RS485 serial port
- Three relay logic outputs controlled by setpoint values or via protocols
- Two optoisolated PNP logic inputs: status reading via serial communication protocols
- One load cell dedicated input
- Back panel mounting on DIN rail
- Six-digit red LED semi-alphanumeric display (8 mm height), seven segment
- Four buttons for system calibration
- Extractable screw terminal boards
INF4-CANOPEN TWO, THREE, AND FOUR SENSOR WEIGHT TRANSMITTER AND INDICATOR
The Interface INF4-CANopen Two, Three, and Four Sensor Weight Transmitter and Indicator has a six-digit red LED display (8 mm height), space saving compact design, four buttons for the system calibration, and a six indicator LED.
Primary INF4-CANopen features and benefits:
- Baud rate: 10, 20, 25, 50, 100, 125, 250, 500, 800, 1000
- Equipped with RS485 serial port
- Three relay logic outputs controlled by setpoint values or via protocols
- Two optoisolated PNP logic inputs: status reading via serial communication protocols
- Four load cell dedicated input
- Back panel mounting on DIN rail or front panel (except PROFIBUS DP version) with fixing kit
- Six-digit red LED semi-alphanumeric display (8 mm height), seven segment
- Four buttons for system calibration
- Extractable screw terminal boards
The INF Weight Transmitter and Indicator Instrumentation solutions come in multiple communication protocols for single and multiple sensors. Be sure to visit our Interface Instrumentation Selection Guide for help in choosing the right instrumentation production for your exact requirements.
ITCA TENSION AND COMPRESSION LOAD CELL
Interface’s new ITCA series load cell is ideal for measuring both tensile and compressive forces. The standard metric threads at each end of the load cell are designed to accept standard spherical seating rod-end bearings. There is great flexibility in the ITCA design, allowing us to offer custom sizes to meet specific application requirements, or different end thread sizes and combinations. There are versions available with male threads at each end, or male threads at one end and female at the other. We also offer the ITCA series with imperial thread sizes.
Primary ITCA features and benefits:
- Ranges from 1 to 150 metric tons (MT) (2.2K to 330.6K lbf)
- Stainless steel construction
- IP66 environmental protection with IP67 and submersible options available
- Tension and compression
- Typical applications are structural testing, jack load and cable tension monitoring, material test machine feedback and press load monitoring
Interface has introduced a series of enclosures to protect your transducers and instrumentation investments. These enclosures are designed for single and multiple instrumentation products, along with combined instrumentation and transducers. Enclosures are available as standard products. We also offer customization and mobile device configurations. Contact our Application Engineers to determine which type of enclosure best fits your products and application requirements. Download Interface Enclosures Overview.
Primary Enclosure options and features:
- Special Purpose Wireless Enclosure NEMA 4
- Single Instrument Enclosure NEMA 4
- Dual Instrument Enclosure NEMA 4
- Single Channel Benchtop Enclosure
- Dual Channel Benchtop Enclosure
- Single Channel Internal Mount Enclosure NEMA 4
- Dual Channel Internal Mount Enclosure NEMA 4
- Stainless Steel Enclosures for Indicators and Controllers NEMA Type 4X, Type 12 and IP66
- Special Purpose Portable Systems
- Rack Mounts
9825-AI GENERAL PURPOSE ANALOG INPUT INDICATOR
Interface’s 9825-AI is a General Purpose Analog Input Indicator Instrument works with mV/V sensors. It has an easy to navigate menu structure and fast speed, up to 1kHz. This product has analog output, peak valley monitoring, USB connection, and two relay setpoints plus alarms. It has an IP54 rating. Another option of this model is the 9825 General Purpose Indicator,
Primary 9825-AI features and benefits:
- Digital input for print, reset, or tare
- Excitation sense and bipolar
- ±999,999
- Nonlinearity < ±0.01%
- Analog output 0-5V, 0-10V, 4-20mA, 0-24mA
- Calibration by live load or mV/V entry
- High speed of 1200 readings per second
- Digital filters
The new Interface 9325 Portable Sensor Digital Display Instrumentation is handheld, battery and USB powered, plus is TEDS ready. It a allows simple display of load cells, torque transducers, and other mV/V output transducers with sensitivity up to +/-1 V/V. Up to six calibration ranges are available allowing for different loading modes, both tension and compression, or different sensors. There are also up to six display modes available, which determine what is visible on the LCD display and what actions are available from the set of three soft keys. Please inquire about our new 9325-NU Portable Sensor Display product as well, which offers easy to use menu structure for setup and for performing live calibration of instrument.
Primary 9325 features and benefits:
- Superior linearity performance specifications
- Measurement rates up to 2400 samples per second
- High internal resolution (up to 500,000 counts)
- IP64 environmentally protected enclosure
- USB port providing configuration, calibration, save and restore, live logging
- Multiple display modes
- logging and graphing, software is included
- Supports TEDS template 33, 40 and 41
- Live calibration and multi-point calibration
- Standard audio alarm
ADDITIONAL PRODUCT RESOURCES
Interface Catalog
Interface Product Line Brochures
Interface Summary Catalog
Interface Products Overview
Interface Applications
Interface Solutions by Industry
Interface Support Resources
ENCLOSURES
9325 PORTABLE SENSOR DISPLAY

