Interface Best Selling Products in 2022
Interface sells tens of thousands of force measurement products every year. As a manufacturer of the world’s highest quality load cells, it is no surprise that our top selling products are the precision load cells that we engineer and build in our US headquarters.
We have been manufacturing high-accuracy load cells in all kinds of configurations and capacities for 55 years. With growing demands for complete systems, instrumentation, and specialty sensors, we continue to add new products and expand our line of standard and engineered to order offerings. In 2022, we again have grown our Interface Product Catalog significantly.
As is tradition, we want to share our best selling products and what garnered the most views by product categories and models. The criteria for what constitute a best seller can vary depending on the industry and the specific market. A best seller is typically considered to be a product that is in high demand and is selling well consistently over a period. In general, Interface best sellers are products that have a strong record of success and are highly sought after by our customers year-over-year.
In our annual recap, we do not include products that are custom OEM, as these unique sensors are built for a particular use case. Interface defines a best seller as a product model series that ranks among the top sellers in our entire force measurement solutions line.
2022 Interface Best Selling Products
Load Cells
- 1200 Standard Precision LowProfile® Load Cell
- 1000 Fatigue-Rated LowProfile® Load Cell
- 1000 High Capacity Fatigue-Rated LowProfile® Load Cell
- 1100 Ultra Precision LowProfile® Load Cell
- 1500 Low Capacity LowProfile® Load Cell
- 1600 Gold Standard® Calibration LowProfile® Load Cell
Mini Load Cells
- MB Miniature Beam Load Cell
- MBP Overload Protected Miniature Beam Load Cell
- ConvexBT LBM Compression Load Button Load Cell
- SSM or SSM2 Sealed S-Type Load Cell
- SML Low Height S-Type Load Cell
Torque Transducers
- Reaction Torque Transducers
- Rotary Torque Transducers
- Flange Style Transducers
- AxialTQ™ Wireless Rotary Torque Transducer
- T1 Torque Coupling Style Rotary Torque Transducer
Specialty Products
- 3A 3-Axis Force Load Cell
- 6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz
- LP Stainless Steel Load Pin
- Cable Assemblies
Instrumentation
- SGA AC/DC Powered Signal Conditioner
- DMA2 DIN Rail Mount Signal Conditioner
- 9840-400-1-T 4-Channel Intelligent Indicator
- 9320 Battery Powered Portable Load Cell Indicator
- JB1100 4-Channel Advanced Signal Conditioning Transmitter Indicator and Junction Box
What captured the greatest interest in 2022 by users and researchers of force measurement solutions? We have cataloged what is capturing the greatest interest from you and your peers. The following are Interface products most frequently viewed this past year by test and measurement professionals, engineers, product designers, and manufacturers around the world.
Interface Top 10 Product Categories Ranked by Online Interest in 2022
- Load Cells
- Torque Transducers
- Instrumentation
- Tension and Compression Load Cells
- Accessories
- Mini Load Cells
- Multi-Axis Sensors
- Compression-Only Load Cells
- Load Button Load Cells
- LowProfile Load Cells
Interface Products Most Viewed Online in 2022
- 1200 Standard Precision LowProfile® Load Cell
- 1000 Fatigue-Rated LowProfile® Load Cell
- SM S-Type Load Cell
- WMC Sealed Stainless Steel Miniature Load Cell
- 1100 Ultra Precision LowProfile® Load Cell
- 3A Series 3-Axis Force Load Cell
- SSM or SSM2 Sealed S-Type Load Cell
- 6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz
- 1600 Gold Standard® Calibration LowProfile® Load Cell
- SMT Overload Protected S-Type Load Cell
- SML Low Height S-Type Load Cell
- 9320 Battery Powered Portable Load Cell Indicator
- 1500 Low Capacity LowProfile® Load Cell
- Cable Assemblies
- LBM Compression Load Button Load Cell
- T4 Standard Precision Shaft Style Rotary Torque Transducer
- 1000 High Capacity Fatigue-Rated LowProfile® Load Cell
- 9840 Calibration Grade Multi-Channel Load Cell Indicator
- 2400 Standard Stainless Steel Low Capacity Load Cell
- DMA2 DIN Rail Mount Signal Conditioner

