Product Feature
ISG Isolated Signal Conditioner
  • High Accuracy
  • Isolated power supply
  • ±5VDC or±10VDC Analog Output (4-20mA Optional)
  • 10 to 30 VDC Supply Voltage
  • Accepts inputs up to 4.5mV/V
  • 1 Hz to 1 kHz adjustable filter (up to 10kHz optional)
  • Space saving narrow housing per DIN EN 50022

"Measure The Force" Blog
New & Improved Interface Machine Shop
In January, Interface completed the move of our Machine Shop to a new and larger ...
Welcome Jeff Kauf to the Interface Team
Jeff Kauf officially joined Interface on January 25th as the Eastern Territory ...