Need It Fast
   
Home Products Load Cells SSM-FDH Sealed S-Type Load Cell

SSM-FDH Sealed S-Type Load Cell

High-Temp

Products & Prices
Specifications
Dimensions
Documentation
SSM-FDH Sealed S-Type Load Cell
 
Starting at $470.00
  • Proprietary Interface temperature compensated strain gages
  • High temperature operating range -65°F to 320°F
  • Environmentally sealed
  • 0.02% nonrepeatability
  • 0.0008%/°F temp. effect on output
  • 0.025% creep
  • Tension and compression

Available in Models: SSM-FDH

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SSM-FDH-50 50 lbf QuickShip Model SSM-FDH, 50 lbf Capacity, 10 ft Integral Cable
SSM-FDH-100 100 lbf QuickShip Model SSM-FDH, 100 lbf Capacity, 10 ft Integral Cable
SSM-FDH-150 150 lbf QuickShip Model SSM-FDH, 150 lbf Capacity, 10 ft Integral Cable
SSM-FDH-250 250 lbf QuickShip Model SSM-FDH, 250 lbf Capacity, 10 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.