Need It Fast
   
Home Products Load Cells LBS Miniature Compression Load Button

LBS Miniature Compression Load Button

Temperature Compensated

Products & Prices
Specifications
Dimensions
Documentation
LBS Miniature Compression Load Button
 
Starting at $550.00
  • Temperature compensated
  • Integral Load button
  • Small diameter
  • From 0.12" height

The LBS is a smaller less accurate version of the LBM.

Available in Model: LBS

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
LBS-5 5 lbf Model LBS, 5 lbf Capacity, 5 ft Integral Cable
LBS-10 10 lbf QuickShip Model LBS, 10 lbf Capacity, 5 ft Integral Cable
LBS-25 25 lbf QuickShip Model LBS, 25 lbf Capacity, 5 ft Integral Cable
LBS-50 50 lbf QuickShip Model LBS, 50 lbf Capacity, 5 ft Integral Cable
LBS-100 100 lbf Model LBS, 100 lbf Capacity, 5 ft Integral Cable
LBS-250 250 lbf Model LBS, 250 lbf Capacity, 5 ft Integral Cable
LBS-500 500 lbf Model LBS, 500 lbf Capacity, 5 ft Integral Cable
LBS-1K 1,000 lbf Model LBS, 1K lbf Capacity, 5 ft Integral Cable
This product is maufactured in english standard capacities only. Refer to english tab above.