Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 2816 Axial Torsion Load Cell Force & Torque (Fz &Tz)

2816 Axial Torsion Load Cell

Force & Torque (Fz &Tz)

Products & Prices
Specifications
Dimensions
Documentation
2816 Axial Torsion Load Cell
 
Starting at $3970.00
  • Measures load and torque
  • Minimal crosstalk
  • Extraneous load resistance

The 2816 Axial-Torsion load cell measure both force and torsion in the same cell - with either channel capable of being used independently. Similar to the 1216, but with a lower profile and capable of much higher forces and torques.

Available in Model: 2816

Additional Capacities Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
2816DYM-3.3K 3.3K/2K lbf/lb-in Model 2816, 3.3K/2K lbf/lb-in Capacity, PT02E-10-6P 6 Pin Bayonet Type Connector
2816DYM-5K 5K/3K lbf/lb-in Model 2816, 5K/3K lbf/lb-in Capacity, PT02E-10-6P 6 Pin Bayonet Type Connector
2816DYM-10K 10K/6K lbf/lb-in Model 2816, 10K/6K lbf/lb-in Capacity, PT02E-10-6P 6 Pin Bayonet Type Connector
2816DYM-15K 15K/7.5K lbf/lb-in Model 2816, 15K/7.5K lbf/lb-in Capacity, PT02E-10-6P 6 Pin Bayonet Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.