Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 2404 Standard Stainless Steel 2-Wire Amplified Load Cell Amplified

2404 Standard Stainless Steel 2-Wire Amplified Load Cell

Amplified

Products & Prices
Specifications
Dimensions
Documentation
2404 Standard Stainless Steel 2-Wire Amplified Load Cell
 
Starting at $1540.00
  • Stainless steel construction
  • Tension and compression
  • Counterbored mounting holes
  • Internally amplified with 4-20 mA output
  • Proprietary Interface temperature compensated strain gages

The 2404 is an amplified version of 2400 which gives mA output. It is still a stainless steel load cell designed for applications requiring a hermetic seal for use in general industrial applications

Available in Models: 2424, 2434, 2444, 2454

Additional Capacities & Standard Connectors Available


Request a quote
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
2424CSY-50-B 50 lbf Model 2424, 50 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2424CSY-100-B 100 lbf Model 2424, 100 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2424CSY-250-B 250 lbf Model 2424, 250 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2424CSY-500-B 500 lbf Model 2424, 500 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2424CSY-1000-B 1,000 lbf Model 2424, 1K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2434CSY-2K-B 2,000 lbf Model 2434, 2K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2434CSY-3K-B 3,000 lbf Model 2434, 3K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2444CSY-10K-B 10,000 lbf Model 2444, 10K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
2454CSY-20K-B 20,000 lbf Model 2454, 20K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
This product is maufactured in english standard capacities only. Refer to english tab above.