Need It Fast
   
Home Products Load Cells 1500 Low Capacity LowProfile™ Load Cell

1500 Low Capacity LowProfile™ Load Cell

150% Safe Overload

Products & Prices
Specifications
Dimensions
Documentation
1500 Low Capacity LowProfile™ Load Cell
 
  • Proprietary Interface temperature compensated strain gages
  • Performance to .05%
  • Compact 23/4 in (70mm) diameter
  • Fatigue rated
  • Eccentric load compensated
  • ±0.0008% /˚F - max temperature effect on output

The 1500 is a fatigued rated LowProfile load cell designed for low capacity applications where low sensitivity to eccentric load is important.

Available in Models: 1500 Single Bridge, 1500 Dual Bridge

Additional Capacities & Standard Connectors Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.