3 search results for:

IQ Blog

Hydraulic Press Machines and Load Cells

Interface load cells are commonly used in hydraulic presses to measure the force or weight of the load that is being applied to the press. Load cells, like Interface's Rod End Load Cells, play a critical role in ensuring the safety, quality, and efficiency of hydraulic press operations, as they allow operators to monitor and control the force being applied to the workpiece with a high degree of accuracy and precision.

IQ Blog

Rod End Load Cells 101

Rod end load cells are designed to measure the tension and compression forces applied to a rod or similar structure. This type of load cell consists of a rod with a threaded connector. The load cell's strain gage measures the deformation caused by the applied force. Interface Rod End Load Cells, including our REC and WMC models, utilize proprietary temperature compensated strain gages for high-accuracy measurement. Rod End Load Cells 101 shares the benefits, common applications and available products for this style of load cell.

IQ Blog

Interface New Product Releases Winter 2023

Interface continues to add new and exclusive products to our catalog of force measurement solutions including pillow block load cells, portable indicators and instrumentation, the ITCA column load cell and enclosures.