Recap of Inventive Multi-Axis and Instrumentation Webinar
Interface’s resident solutions experts Keith Skidmore and Ken Bishop detailed a series of multi-axis products and advanced instrumentation options in our latest ForceLeaders webinar. They topics discussed during this recorded event included detailed features and benefits of the line of 3-Axis and 6-Axis Multi-Axis Sensors available from Interface. In summary, if you are looking for more data, to maximize your return on testing investments and need a compact solution compared to using multiple single load cells, multi-axis load cells may be the right solution for your application or testing project.
Pairing your sensor with right type of instrumentation that is best suited for the device and your data requirements is an important consideration. During event, Keith shares why the BX8 Data Acquisition System and Amplifier provides 8-channel synchronized sampling and internal calculation of axis load values for 6-axis sensors. The BX8 provides high-speed synchronous sampling that is critical for dynamic measurements. It is high resolution and low noise and comes with our BlueDAQ software for data viewing and analysis. There is an option to also use BlueDAQ PRO! with MathScript. Multiple BX8 can be synchronized for use with 12-channel 6-axis sensors and force plates, which are discussed later during the event. For large capacity 6-axis sensors, you can also use two BX8’s to create a 72-coeffecient matrix. Watch the event to learn more and read about 6-Axis and BX8 powerful measurement solution.
In contrast to the BX8, Keith details the Interface BSC4 and shares important features that make it a good instrumentation choice to use with our model 3A, 3AR 3-Axis load cells. It can be used with up to four mV/V or VDC output sensors. It is a compact and convenient instrumentation option, compared to using multiple single-channel amplifiers. Our BSC4D comes with BlueDAQ software and is LabView compatible. Learn more about 3-Axis and BSC4.
You will also get the first look at our latest instrumentation solution, the BX6-BT Wireless 6-Axis Data Logger. This new product is miniature in size, offers 7-channels with Bluetooth functionality. It logs to micro-SD card and is BlueDAQ compatible. It also does matrix math.
Further in the webinar, get the latest tips on mounting multi-axis sensors and using mounting plates and why we are seeing more use cases for Interface custom force plates. You don’t want to miss out on these important set-up instructions, frequently asked questions, and tips for ensuring you don’t compromise accuracy and reliability in your testing.
Watch the webinar and you’ll also learn about applications that use multi-axis and advanced instrumentation, including for structural testing, friction testing, seat testing and special condition calibration. We will be posting addition blogs from the learnings of this in-depth expert discussion, including top 10 FAQs, calibrating multi-axis sensors and the future of test and measurement using multi-axis load cells.