• Link to Facebook
  • Link to LinkedIn
  • Link to Mail
  • Link to Youtube
  • Advanced Product Search
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
  • Industry Solutions
      • Industry Solutions

      • Our customers work in aerospace, automotive, energy, medical, industrial automation industries and test labs. If you are looking for inspiration or ideas, check out our solutions by industry.
      • Learn More
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Consumer Products
      • Education
      • Energy
      • Entertainment
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Lifting
      • Manufacturing
      • Maritime
      • Medical and Healthcare
      • Natural Resources
      • Original Equipment Manufacturer
      • Test and Measurement
      • Weighing
  • Product Applications
      • Product Applications

      • Explore the diverse array of case studies, white papers, and application notes tailored to showcase the transformative potential of our products.
    • Applications Notes
      • Our skilled application engineers work with our customers to provide load, torque, multi-axis and force measurement solutions. Take a look at our library of Interface Application Notes.
    • Case Studies
      • Interface Case Studies are real examples of how our products are used for various applications, from packaging robots to launching rockets.
    • White Papers
      • Our technical white papers provide detailed insights, tips and expertise about various measurement technologies and use cases.
  • Products
    • Product Overview
      • Dynamic Product Categories
        • Complete SystemsComplete Systems
        • Load CellsLoad Cells
        • Mini Load CellsMini Load Cells
        • Load Button Load CellsLoad Button Load Cells
        • Multi-Axis SensorsMulti-Axis Sensors
        • Torque TransducersTorque Transducers
        • Load Pins, Tension Load Links, and Load ShacklesLoad Pins, Tension Load Links, and Load Shackles
        • InstrumentationInstrumentation
        • Digital InstrumentationDigital Instrumentation
        • WirelessWireless
        • Hazardous LocationsHazardous Locations
        • Calibration EquipmentCalibration Equipment
        • Load Cell SimulatorsLoad Cell Simulators
        • AccessoriesAccessories
        • G-SeriesG-Series
  • Product Guides
      • Interface Guides

      • Interface Guides are helpful resources to navigate our products. Our team has developed a series of instructional online tools that provide useful information about all the options available in our robust catalog.
      • Learn More
      • The Interface Selection Guide
      • Load Cell Selection Guide
      • Fundamentals of Multi-Axis Sensors
      • Multi-Axis Sensor Selection Guide
      • Mini™ Load Cell Selection Guide
      • Torque Transducer Selection Guide
      • Torque Coupling Selection Guide
      • Instrumentation Selection Guide
      • Complete Systems
      • Wireless and Bluetooth® Selection Guide
      • Cable Assemblies Guide
      • Accessories Selection Guide
      • Calibration Equipment Selection Guide
      • Load Pin Configuration Submission
      • Weighing Solutions Guide
      • Lifting Solutions Guide
      • Data AQ Pack Guide
      • BlueDAQ Software Guide
      • Caris Codes Guides
      • Interface Load Cell Field Guide
      • ForceEDU
  • Services
    • Interface Technical Services
      • 50+ years of combined experience calibrating and repairing load cells and 100,000+ calibrations performed annually.
    • ISO 17025 Scope of Accreditation
      • Interface calibration certificates are the most complete in the industry.
    • Calibration Services
      • Interface provides calibration services on load cells and other force measurement devices from nearly any manufacturer.
    • Repair Services
      • Interface provides repair services on load cells and other force measurement devices from nearly any manufacturer. Repairs include a complete evaluation of the device prior to repair and calibration upon completion.
    • Load Cell Troubleshooting
      • Performance of a load cell force (or weigh) measurement system is dependent upon the integrity of the physical installation, correct interconnection of the components, proper performance of the basic components which make up the system, and calibration of the system.
  • Custom Solutions
      • Custom Solutions

      • Interface Custom Solutions empowers you to utilize our expert engineering, design and manufacturing teams to build custom force, torque and specialty products that are customized to meet your exact needs, with precision.
      • Learn More
      • Custom OEM Solutions
      • Custom Integrated Solutions
      • System Level Calibration
  • Support
    • Locate Reps and Distributors
      • Interface’s success is due to our global network and partnership with its representatives and distributors.
    • Catalogs and Brochures
      • Interface offers downloadable PDF catalogs and brochures, including product, industry, and service guides.
    • Installation and Operation Manuals
      • Find installation and operation manuals for load cells, torque, multi-axis, load pins, links, shackles, instrumentation.
    • Software and Drivers
      • Download drivers, software and mobile apps.
    • Electrical Wiring and Diagrams
      • Electrical selection chart, load cell cable and connector wiring diagrams and more.
    • Technical Library
      • Our technical library covers cable length effects, glossaries, system calibrations, and load cell troubleshooting resources.
    • ForceEDU
      • Welcome to Interface’s ForceEdu – your go-to resource for training and professional development of Interface’s products and more. Here, you’ll find a wealth of educational materials, including training videos, 101 articles, blogs, and brochures.
  • Company
      • Company Overview

      • Founded in 1968, Interface is a U.S. based, women-owned technology and manufacturing company of the world’s best load cells, headquartered in Scottsdale, Arizona.
      • Learn More
    • Interface Capabilities
      • Interface is the world’s trusted leader in technology, design, and manufacturing of force measurement solutions. We empower engineers around the world to measure force and performance at the highest degree.
    • Trade Shows and Events
      • Throughout the year and across the globe, Interface hosts virtual ForceLeaders events, local ForceLeaders Summits, exhibits at trade shows and presents at global conferences.
    • Careers
      • Our business encompasses many different functions and capabilities, allowing you to explore careers in various fields. You can discover engineering, finance, manufacturing, marketing, product development, sales, and more opportunities.
    • Certifications and Compliance
      • Interface designs and manufactures high-performance sensors and instrumentation, ensuring ISO-compliant quality for the test and measurement market. We’re dedicated to delivering precision, reliability, and superior quality in every product.
    • InterfaceIQ Podcast
      • Listen to the InterfaceIQ Podcast, hosted by Max Newton and Molly Moment. The podcast created for new listeners, engineers, and innovators who want to learn more about force measurement technology!
  • Blog
  • Menu Menu
  • Shopping Cart Shopping Cart
    0Shopping Cart
You are here: Home1 / Products2 / Instrumentation3 / Bridge Completion4 / BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure5

BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

Bx8

Featured in these Case Studies

  • Advancements in Robotics and Cobots Using Interface Sensors
  • Textile Industry Transformation Requires Precision

PRICING NOTICE

The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.

BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

8-Channel BlueDaq Data Acquisition System

Get Your Free Quote

Model BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure is the newest addition to Interface’s family of measurement systems. Easy enough for the inexperienced user but powerful enough for the sophisticated test engineer, with the BX8 anyone can be up and measuring in minutes. Designed specifically for use with mV/V output sensors such as force, torque and pressure along with PT1000 thermocouples, and ±10V output sensors, the BX8 puts graphing, logging and display capabilities at a user’s fingertips. The BX8 also includes 1/4 and 1/2 bridge completion for seamless integration of strain gage measurements. Eight independent, user configurable, 16-bit scalable analog outputs can be connected to external devices.

The BX8 is ideally suited for use with 6-axis sensors requiring axis load calculations. The sensor coefficient matrix can be loaded internally into the BX8 via software interface and the outputs are actively scaled according to the calculations. All channels are sampled simultaneously and fully synchronized. When purchased with a 6-axis sensor, the system will arrive pre-configured and ready to use.

 

 

Product Downloads

Please login or register for Product Pricing and File Access

  • BX8-AS Data Sheet
  • BX8/BX6 6-Axis Brochure
  • BX8 Encoder Manual
  • BX8 Operation Manual
  • BX8 Quick Start Guide
  • CANopen BX8 Manual
  • BlueDAQ Software Manual
  • BX8-AS STEP File
  • BlueDAQ Software v2.02 Compatible with Windows 10 &11
  • Setup BX8 and 9330 Driver
  • Driver Setup Package

The BX8 is ideally suited for use with 6-axis sensors requiring axis load calculations.

Please Login to view pricing and product downloads

Need a quote or looking to purchase this item?

Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.

Request a QuoteRequest a CAD File

SKU: N/A Categories: Bridge Completion, Data Acquisition, Data Acquisition, Data Logging, Data Logging, Digital Instrumentation, Digital Output, Digital Output, Instrumentation, Quickship, Signal Conditioners, TEDS Ready, USB Interface Module, USB Interface Modules Tag: quickship
  • Features and Benefits
  • Specifications
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 8-Channel Synchronized Sampling
  • Internal Calculation of Axis Load Values for 6-Axis Sensors
  • Active Scaling of Analog Outputs according to Internal Calculations
  • ±5V, ±10V, 4-20mA, and 0-20 mA Outputs
  • 48K Samples/Sec/Channel
  • 24-Bit Internal Resolution
  • Includes Graphing and Logging Software
  • EtherCat and CANbus/CANopen options

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Systems


6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

BX8-AS Screw Terminal

BX8-AS Screw Terminal Table

Position Terminal Labeling Description
1 n.2 / n.4 Group n Digital In/Out No. 2 / 4 / 6 / 8 / 10 / 12 / 14 / 16
2 n.1 / n.3 Group n Digital In/Out No. 1 / 3 / 5 / 7 / 9 / 11 / 13 / 15
3 GNDD Ground, digital In/Out
4 UA/IA Analog output, current or voltage
5 GNDA Ground, Analog output
6 TEDS Transducer Electronic Data according to IEEE 1451.4
7 UE Voltage, Analog input
8 GNDE Ground, Analog input
9 Q1k Quarter bridge completion 1000 Ohm
10 Q350 Quarter bridge completion 350 Ohm
11 Q120 Quarter bridge completion 120 Ohm
12 HB Half  bridge completion
13 -US Negative bridge supply
14 -UF Negative sense line
15 -UD Negative differential input
16 +UD Positive differential input
17 +UF Positive sense line
18 +US Positive bridge supply
19 SH Earth, analog input (shielding)

Input M16 Binder 423

A 6-axis sensor type 6A can be connected to the 16-pin socket of the BX8-AS.

BX8-AS Input M16 Binder 423 Table

Channels 1,2,3,4,5,6, M16
Pin Signal Description Channel
Shield PE Housing -
1 US+ Positive bridge supply 1
2 US- Negative bridge supply 1
3 UD+ Positive bridge output 1
4 UD- Negative bridge output 1
5 US+ Positive bridge supply 2
6 US- Negative bridge supply 2
7 UD+ Positive bridge output 2
8 UD- Negative bridge output 2
9 US+ Positive bridge supply 3
10 US- Negative bridge supply 3
11 UD+ Positive bridge output 3
12 UD- Negative bridge output 3
13 US+ Positive bridge supply 4
14 US- Negative bridge supply 4
15 UD+ Positive bridge output 4
16 UD- Negative bridge output 4
17 US+ Positive bridge supply 5
18 US- Negative bridge supply 5
19 UD+ Positive bridge output 5
20 UD- Negative bridge output 5
21 US+ Positive bridge supply 6
22 US- Negative bridge supply 6
23 UD+ Positive bridge output 6
24 UD- Negative bridge output 6

Connection Strain Gage Quarter Bridge


The active strain gage R3 is connected by 3-wire technology.
The internal completion resistors 120 Ohm (QB = Q120), 300 Ohm (QB = Q350) and 1 kOhm (QB = Q1k) are lead through on the connection “QB”.
The internal half bridge R1, R2 is activated with a wire jumper from HB to -Ud.

Connection Strain Gage Half Bridge


The active strain gages R3 and R4 are connected to +Us, +Ud and -Us.
For very long cable lengths the sense lines +Uf and -Uf can be used.
The internal half bridge R1, R2 is activated with a wire jumper from HB to -Ud.

Connection Strain Gage Full Bridge


The active strain gages R1 to R4 are connected on +Us,, -Us, +Ud, -Ud.
For very long cable lengths the sense lines +Uf and -Uf can be used additionally (6-wire technology).

Connection of PT1000


The temperature sensor PT1000 is connected in three-wire technology to the terminals Q1K, UE and GNDE.A
To measure temperature, the input type “PT1000” must be activated once by software.

Connection of thermocouple type K
The + wire of the temperature sensor type K is connected to the +Ud input of one of the analog input channels 1 to 7, the – wire to -Ud.
To measure the absolute temperature with thermocouple K, a PT1000 reference sensor is required, which must be connected to input channel 8.
It should have the same temperature as the type K sensor connector (cold junction compensation). Relative measurement is also possible with type K; in this case you do not need a reference sensor.

Connection of the active sensors
The single-ended voltage signal of active sensors is applied to Ue and GNDE.
Potentiometric sensors can be supplied via +Us. The energy supply for active sensors can be via galvanic isolated voltage VCCIO and GNDIO.

Connection of the TEDS cables for sensors with Transducer Elec. Data sheet
The 1-wire EEPROM memory module located in the sensor or in the sensor connector is connected with two wires: the ground of the EEPROM to GNDE and the signal cable (corresponding to its 3.3V supply cable) at the TEDS connector.
However, TEDS are supported only from firmware version 1.32 on and hardware version 4.0, which are devices that were purchased from about 11/2016.

Analog Output 25-Pin D-Sub Socket

Analog outputs voltage or current for channels 1 to 8.

Analog output 25-pin D-Sub socket Table

PIN SIGNAL DESCRIPTION
1 Ua1/ Ia1 Analog output channel 1
2 Ua2/ Ia2 Analog output channel 2
3 Ua3/ Ia3 Analog output channel 3
4 Ua4/ Ia4 Analog output channel 4
5 Ua5/ Ia5 Analog output channel 5
6 Ua6/ Ia6 Analog output channel 6
7 Ua7/ Ia7 Analog output channel 7
8 Ua8/ Ia8 Analog output channel 8
9 / Internal usage
10 / Internal usage
11 / Internal usage
12 OutB- 60kHz frequency -6V Out (optional)
13 - Internal usage
14 GNDA Analog GND
15 GNDA Analog GND
16 GNDA Analog GND
17 GNDA Analog GND
18 GNDA Analog GND
19 GNDA Analog GND
20 GNDA Analog GND
21 GNDA Analog GND
22 - Internal usage
Pin Signal Meaning
23 - Internal usage
24 OutB+ 60kHz frequency +6V Out (optional)
25 GNDINT GNDINT
Shield PE Earth (housing)

Digital In- and Outputs 25-Pin D-Sub Plug Connector

Digital in- and outputs 25-pin D-Sub plug connector Table

PIN NAME DESCRIPTION
1 VCC 5V voltage supply, digital
2 DGND Digital ground (GND)
3 DGND Digital ground (GND)
4 DGND Digital ground (GND)
5 DGND Digital ground (GND)
6 DIO 2 Group 1, 1.2
7 DIO 4 Group 1, 1.4
8 DIO 6 Group 2, 2.2
9 DIO 8 Group 2, 2.4
10 DIO 10 Group 3, 3.2
11 DIO 12 Group 3, 3.4 QEI 1: Encoder input B
12 DIO 14 Group 4,  4.2 QEI 2: Encoder / rectangle input A
13 DIO 16 Group 4, 4.4 QEI 2: Reset input I
14 DGND Digital ground (GND)
15 DGND Digital ground (GND)
16 DGND Digital ground (GND)
17 DGND Digital ground (GND)
18 DIO 1 Group 1, 1.1
19 DIO 3 Group 1, 1.3
20 DIO 5 Group 2, 2.1
21 DIO 7 Group 2, 2.3
22 DIO 9 Group 3, 3.1
23 DIO 11 Group 3, 3.3 QEI 1: Encoder / square wave input  A
24 DIO 13 Group 4,  4.1 QEI 1: Reset / Index Input I
25 DIO 15 Group 4, 4.3 QEI 2: Encoder input B

EtherCat M12 4-Pin Socket D-Coded

EtherCat M12 4-pin socket D-coded Table

PIN NAME DESCRIPTION
1 TD+ Transmit +
2 RD+ Receive +
3 TD- Transmit -
4 RD- Receive -
Shield PE Earth (housing)

CANbus M12 5-Pin Socket / Plug A-Coded

CANbus M12 5-pin socket / plug A-coded

PIN NAME DESCRIPTION
1 Shield Shielding
2 V+ Power (UB+)
3 V- GND (0V)
4 CAN_H Dominant High
5 CAN_L Dominant Low
- Housing Shield

UART Port 9-Pin D-Sub Socket

The UART Port may be used for connection of Raspberry PI (3.3V high level) The UART Port is not available for variants “EC” with EtherCat.

UART Port 9-pin D-Sub socket Table

PIN NAME DESCRIPTION
1 UB- Ground supply voltage
2 RX Receive data of BX8, 3.3Volt level
3 TX Transmit data of BX8, 3.3 Volt level
4 / Internal usage
5 UB- Ground supply voltage
6 UB+ Supply voltage
7 / Internal
8 UB+ Supply voltage
9 OFF BX8 Disable
- Housing Shield

Voltage Supply M8, 4-Pin

Voltage supply M8, 4-pin Table

PIN NAME COLOR DESCRIPTION
1 UB+ brown Positive supply voltage 10-27V, brown
2 PE white Earth (housing) PE, white
3 0V blue Negative supply voltage (GND), blue
4 PE black Earth (housing) PE, black

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 7.10 × 8.87 × 3.50 in

Product Video

  • Features and Benefits
  • Specifications
  • Systems
  • Dimensions
  • Connector Pin Diagram
  • Shipping Information
  • Product Video

Features and Benefits

  • 8-Channel Synchronized Sampling
  • Internal Calculation of Axis Load Values for 6-Axis Sensors
  • Active Scaling of Analog Outputs according to Internal Calculations
  • ±5V, ±10V, 4-20mA, and 0-20 mA Outputs
  • 48K Samples/Sec/Channel
  • 24-Bit Internal Resolution
  • Includes Graphing and Logging Software
  • EtherCat and CANbus/CANopen options

Specifications

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Systems


6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

6A Series 6-Axis Standard Capacity Load Cells – Fx Fy Fz Mx My Mz and BX8-AS BlueDAQ Series Data Acquisition System with Industrial Enclosure

Dimensions

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Connector Pin Diagram

BX8-AS Screw Terminal

BX8-AS Screw Terminal Table

Position Terminal Labeling Description
1 n.2 / n.4 Group n Digital In/Out No. 2 / 4 / 6 / 8 / 10 / 12 / 14 / 16
2 n.1 / n.3 Group n Digital In/Out No. 1 / 3 / 5 / 7 / 9 / 11 / 13 / 15
3 GNDD Ground, digital In/Out
4 UA/IA Analog output, current or voltage
5 GNDA Ground, Analog output
6 TEDS Transducer Electronic Data according to IEEE 1451.4
7 UE Voltage, Analog input
8 GNDE Ground, Analog input
9 Q1k Quarter bridge completion 1000 Ohm
10 Q350 Quarter bridge completion 350 Ohm
11 Q120 Quarter bridge completion 120 Ohm
12 HB Half  bridge completion
13 -US Negative bridge supply
14 -UF Negative sense line
15 -UD Negative differential input
16 +UD Positive differential input
17 +UF Positive sense line
18 +US Positive bridge supply
19 SH Earth, analog input (shielding)

Input M16 Binder 423

A 6-axis sensor type 6A can be connected to the 16-pin socket of the BX8-AS.

BX8-AS Input M16 Binder 423 Table

Channels 1,2,3,4,5,6, M16
Pin Signal Description Channel
Shield PE Housing -
1 US+ Positive bridge supply 1
2 US- Negative bridge supply 1
3 UD+ Positive bridge output 1
4 UD- Negative bridge output 1
5 US+ Positive bridge supply 2
6 US- Negative bridge supply 2
7 UD+ Positive bridge output 2
8 UD- Negative bridge output 2
9 US+ Positive bridge supply 3
10 US- Negative bridge supply 3
11 UD+ Positive bridge output 3
12 UD- Negative bridge output 3
13 US+ Positive bridge supply 4
14 US- Negative bridge supply 4
15 UD+ Positive bridge output 4
16 UD- Negative bridge output 4
17 US+ Positive bridge supply 5
18 US- Negative bridge supply 5
19 UD+ Positive bridge output 5
20 UD- Negative bridge output 5
21 US+ Positive bridge supply 6
22 US- Negative bridge supply 6
23 UD+ Positive bridge output 6
24 UD- Negative bridge output 6

Connection Strain Gage Quarter Bridge


The active strain gage R3 is connected by 3-wire technology.
The internal completion resistors 120 Ohm (QB = Q120), 300 Ohm (QB = Q350) and 1 kOhm (QB = Q1k) are lead through on the connection “QB”.
The internal half bridge R1, R2 is activated with a wire jumper from HB to -Ud.

Connection Strain Gage Half Bridge


The active strain gages R3 and R4 are connected to +Us, +Ud and -Us.
For very long cable lengths the sense lines +Uf and -Uf can be used.
The internal half bridge R1, R2 is activated with a wire jumper from HB to -Ud.

Connection Strain Gage Full Bridge


The active strain gages R1 to R4 are connected on +Us,, -Us, +Ud, -Ud.
For very long cable lengths the sense lines +Uf and -Uf can be used additionally (6-wire technology).

Connection of PT1000


The temperature sensor PT1000 is connected in three-wire technology to the terminals Q1K, UE and GNDE.A
To measure temperature, the input type “PT1000” must be activated once by software.

Connection of thermocouple type K
The + wire of the temperature sensor type K is connected to the +Ud input of one of the analog input channels 1 to 7, the – wire to -Ud.
To measure the absolute temperature with thermocouple K, a PT1000 reference sensor is required, which must be connected to input channel 8.
It should have the same temperature as the type K sensor connector (cold junction compensation). Relative measurement is also possible with type K; in this case you do not need a reference sensor.

Connection of the active sensors
The single-ended voltage signal of active sensors is applied to Ue and GNDE.
Potentiometric sensors can be supplied via +Us. The energy supply for active sensors can be via galvanic isolated voltage VCCIO and GNDIO.

Connection of the TEDS cables for sensors with Transducer Elec. Data sheet
The 1-wire EEPROM memory module located in the sensor or in the sensor connector is connected with two wires: the ground of the EEPROM to GNDE and the signal cable (corresponding to its 3.3V supply cable) at the TEDS connector.
However, TEDS are supported only from firmware version 1.32 on and hardware version 4.0, which are devices that were purchased from about 11/2016.

Analog Output 25-Pin D-Sub Socket

Analog outputs voltage or current for channels 1 to 8.

Analog output 25-pin D-Sub socket Table

PIN SIGNAL DESCRIPTION
1 Ua1/ Ia1 Analog output channel 1
2 Ua2/ Ia2 Analog output channel 2
3 Ua3/ Ia3 Analog output channel 3
4 Ua4/ Ia4 Analog output channel 4
5 Ua5/ Ia5 Analog output channel 5
6 Ua6/ Ia6 Analog output channel 6
7 Ua7/ Ia7 Analog output channel 7
8 Ua8/ Ia8 Analog output channel 8
9 / Internal usage
10 / Internal usage
11 / Internal usage
12 OutB- 60kHz frequency -6V Out (optional)
13 - Internal usage
14 GNDA Analog GND
15 GNDA Analog GND
16 GNDA Analog GND
17 GNDA Analog GND
18 GNDA Analog GND
19 GNDA Analog GND
20 GNDA Analog GND
21 GNDA Analog GND
22 - Internal usage
Pin Signal Meaning
23 - Internal usage
24 OutB+ 60kHz frequency +6V Out (optional)
25 GNDINT GNDINT
Shield PE Earth (housing)

Digital In- and Outputs 25-Pin D-Sub Plug Connector

Digital in- and outputs 25-pin D-Sub plug connector Table

PIN NAME DESCRIPTION
1 VCC 5V voltage supply, digital
2 DGND Digital ground (GND)
3 DGND Digital ground (GND)
4 DGND Digital ground (GND)
5 DGND Digital ground (GND)
6 DIO 2 Group 1, 1.2
7 DIO 4 Group 1, 1.4
8 DIO 6 Group 2, 2.2
9 DIO 8 Group 2, 2.4
10 DIO 10 Group 3, 3.2
11 DIO 12 Group 3, 3.4 QEI 1: Encoder input B
12 DIO 14 Group 4,  4.2 QEI 2: Encoder / rectangle input A
13 DIO 16 Group 4, 4.4 QEI 2: Reset input I
14 DGND Digital ground (GND)
15 DGND Digital ground (GND)
16 DGND Digital ground (GND)
17 DGND Digital ground (GND)
18 DIO 1 Group 1, 1.1
19 DIO 3 Group 1, 1.3
20 DIO 5 Group 2, 2.1
21 DIO 7 Group 2, 2.3
22 DIO 9 Group 3, 3.1
23 DIO 11 Group 3, 3.3 QEI 1: Encoder / square wave input  A
24 DIO 13 Group 4,  4.1 QEI 1: Reset / Index Input I
25 DIO 15 Group 4, 4.3 QEI 2: Encoder input B

EtherCat M12 4-Pin Socket D-Coded

EtherCat M12 4-pin socket D-coded Table

PIN NAME DESCRIPTION
1 TD+ Transmit +
2 RD+ Receive +
3 TD- Transmit -
4 RD- Receive -
Shield PE Earth (housing)

CANbus M12 5-Pin Socket / Plug A-Coded

CANbus M12 5-pin socket / plug A-coded

PIN NAME DESCRIPTION
1 Shield Shielding
2 V+ Power (UB+)
3 V- GND (0V)
4 CAN_H Dominant High
5 CAN_L Dominant Low
- Housing Shield

UART Port 9-Pin D-Sub Socket

The UART Port may be used for connection of Raspberry PI (3.3V high level) The UART Port is not available for variants “EC” with EtherCat.

UART Port 9-pin D-Sub socket Table

PIN NAME DESCRIPTION
1 UB- Ground supply voltage
2 RX Receive data of BX8, 3.3Volt level
3 TX Transmit data of BX8, 3.3 Volt level
4 / Internal usage
5 UB- Ground supply voltage
6 UB+ Supply voltage
7 / Internal
8 UB+ Supply voltage
9 OFF BX8 Disable
- Housing Shield

Voltage Supply M8, 4-Pin

Voltage supply M8, 4-pin Table

PIN NAME COLOR DESCRIPTION
1 UB+ brown Positive supply voltage 10-27V, brown
2 PE white Earth (housing) PE, white
3 0V blue Negative supply voltage (GND), blue
4 PE black Earth (housing) PE, black

For more information visit Electrical Wiring Diagrams

Additional Information

Dimensions 7.10 × 8.87 × 3.50 in

Product Video

Short Description Sku Price
Model BX8 8-Channel Data Acquisition System, Industrial Enclosure, 24-pin M-type Connector BX8-AS $6,830.00
Model BX8 8-Channel Data Acquisition System, Industrial Enclosure, CANopen Option, 24-pin M-type Connector BX8-AS-CAN $7,680.00
Model BX8 8-Channel Data Acquisition System, Industrial Enclosure, Ethercat Option, 24-pin M-type Connector BX8-AS-EC $7,560.00
×

Variation Image

Additional Products

  • 1280 Programmable Weight Indicator and Controller

    1280 Programmable Weight Indicator and Controller

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • Bts

    BTS Bluetooth Telemetry System

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • Csd

    CSD Embedded Load Cell Converter and Digitizer Module

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more
  • SGA 1

    SGA AC/DC Powered Signal Conditioner

    Buy Now!Please Login to view pricing and product downloads
    Add to cart Add to cart Read more

Featured in these Application Notes

    Ball and Socket Prosthetic Seat Testing Machine Wind Tunnel Animatronics Cobot Safety Programming Fabric Winding Machine Yarn Tension Monitoring Tunnel Boring Machine Continuum Robot Testing EduRobots Gift Wrap Winding Machine Propeller Testing Canoe Paddle Force Testing Emotional Support Robots (ESR’s) Frankenstein Joint Control Sailboat Mast Compression Prosthetic Foot Performance In Motion Rail Weigh Proving Theoretical Cutting Forces of Rotary Ultrasonic Machining

All Products

  • Load Cells
  • Interface Mini
  • Load Button Load Cells
  • Multi-Axis Sensors
  • Torque Transducers
  • Load Pins, Tension Links, and Load Shackles
  • Instrumentation
  • Digital Instrumentation
  • Wireless Telemetry System
  • Bluetooth® Telemetry System
  • Intrinsically Safe
  • Calibration Systems
  • Accessories
  • G-Series

Contact Us

  • Feedback
  • Customer Support
  • Contact Form
  • Career Opportunities
  • Certifications and Compliance
  • Locate A Rep or Distributor

Solutions

  • ForceEDU
  • Custom Solutions
  • Industry Solutions
  • Application Notes
  • Animated Application Notes
  • Case Studies
  • White Papers
  • Interface Training Videos

Services

  • Calibration and Repair Request
  • Load Cell Troubleshooting
  • Software and Drivers
  • Technical Library

News

  • Trade Shows and Events
  • IQ Blog
ISO 17025 Scope Accreditation
© Copyright - Interface - powered by Enfold WordPress Theme
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
Link to: BTS Bluetooth Telemetry System Link to: BTS Bluetooth Telemetry System BTS Bluetooth Telemetry SystemBts Link to: Calibration Adapters Link to: Calibration Adapters Calibrations Adapters 1Calibration Adapters
Scroll to top Scroll to top Scroll to top

Please share your location to continue.

Check our help guide for more info.

share your location