TSCF C-Face Flange Torque Transducer
88.5 lbf-in to 885 lbf-in
10 Nm to 100 Nm
The torque transducer consists of two flanges, which are connected with each other via 4 measuring spokes. The two flanges have the same bolt circle of 5.8 in (149 mm). The pilots are designed as an external and internal collar with Ø 4.5 in (Ø 114.3 mm).