Features and Benefits
- Capacities from 2K lbf-in to 300K lbf-in (220 Nm to 33k Nm)
- High Torsional Stiffness
- Flange to Flange Mounting
- Low Deflection
- Low Overhang Moment Sensitivity
- Low Axial Force Sensitivity
5500 Calibration Grade Reaction Torque Transducer
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model 5500 Series Calibration Grade Reaction Torque Transducer features a rugged flange-style design, low deflection, high torsional stiffness and the ability to withstand large overhung moments. ASTM E2428 Calibrations are available on most capacities.
Models 5510, 5511, 5512, 5513, and 5514 are available.
Model 5500 Series Calibration Grade Reaction Torque Transducer features a rugged flange-style design, low deflection, high torsional stiffness and the ability to withstand large overhung moments. ASTM E2428 Calibrations are available on most capacities.
Models 5510, 5511, 5512, 5513, and 5514 are available.
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
*1 – Recommended mounting screw size
*2 – Recommended mounting torque – lbf-in/Nm
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
*1 – Recommended mounting screw size
*2 – Recommended mounting torque – lbf-in/Nm
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CONNECTOR PINOUT | ||
| PIN | FUNCTION | |
| W/O TEDS | WITH TEDS | |
| A | + EXCITATION | + EXCITATION |
| B | + SIGNAL | + SIGNAL |
| C | - SIGNAL | - SIGNAL |
| D | - EXCITATION | - EXCITATION |
| E | - SENSE | - SENSE |
| F | + SENSE | + SENSE |
| G | N/C | TEDS DATA |
| H | N/C | TEDS GROUND |
| TENSION UPSCALE | ||
| Dimensions | 4.00 × 4.00 × 3.00 in |
|---|
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
*1 – Recommended mounting screw size
*2 – Recommended mounting torque – lbf-in/Nm
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
*1 – Recommended mounting screw size
*2 – Recommended mounting torque – lbf-in/Nm
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
| CONNECTOR PINOUT | ||
| PIN | FUNCTION | |
| W/O TEDS | WITH TEDS | |
| A | + EXCITATION | + EXCITATION |
| B | + SIGNAL | + SIGNAL |
| C | - SIGNAL | - SIGNAL |
| D | - EXCITATION | - EXCITATION |
| E | - SENSE | - SENSE |
| F | + SENSE | + SENSE |
| G | N/C | TEDS DATA |
| H | N/C | TEDS GROUND |
| TENSION UPSCALE | ||
| Dimensions | 4.00 × 4.00 × 3.00 in |
|---|
| Short Description | Sku | Price |
|---|---|---|
| Model 5500 Calibration Grade Reaction Torque Transducer, 2K lbf-in Capacity with PT102E-12-8P Connector | 5510-2K | $3,290.00 |
| Model 5500 Calibration Grade Reaction Torque Transducer, 5K lbf-in Capacity with PT02E-12-8P Connector | 5510-5K | $3,290.00 |
| Model 5500 Calibration Grade Reaction Torque Transducer, 10K lbf-in Capacity with PT02E-12-8P Connector | 5511-10K | $3,615.00 |
| Model 5500 Calibration Grade Reaction Torque Transducer, 20K lbf-in Capacity with PT02E-12-8P Connector | 5511-20K | $3,615.00 |
| Model 5500 Calibration Grade Reaction Torque Transducer, 50K lbf-in Capacity with PT02E-12-8P Connector | 5512-50K | $5,815.00 |
| Model 5500 Calibration Grade Reaction Torque Transducer, 100K lbf-in Capacity with PT02E-12-8P Connector | 5512-100K | $10,660.00 |
| Model 5500 Calibration Grade Reaction Torque Transducer, 200K lbf-in Capacity with PT02E-12-8P Connector | 5513-200K | $20,540.00 |
| Model 5500 Calibration Grade Reaction Torque Transducer, 300K lbf-in Capacity with PT02E-12-8P Connector | 5514-300K | $34,110.00 |
Please share your location to continue.
Check our help guide for more info.