LP Stainless Steel Load Pin

Stainless Steel Load Pin

  • Designed to replace pins or bolts that carry a load
  • Stainless steel construction
  • Used with clevises, or pulley shafts to monitor loads
  • Capacities up to 3,000K lbf
  • Custom designs

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual

Model LP Stainless Steel Load Pin is great for lifting applications where short or long distances are involved. This product can be amplified with 5VDC, 10VDC or 4-20mA Outputs. It can also be made to meet ATEX requirements. Model LP Load pin is available in capacities up to 3,000,000 lbf (13.3 kN) for custom versions.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.