MBP Overload Protected Miniature Beam Load Cell
2.5 lbf to 10 lbf
5 to 100 N & 0.5 to 5 kg
MBP Overload Protected Miniature Beam Load Cell - This patented overload protection is accomplished via hard stops that are EDM machined into the load cell flexure. This provides a greater overload protection, giving the user added protection in more severe applications.