Features and Benefits
- Ethernet TCP/IP port
- Type: RJ45 10Base-T or 100Base-TX (auto-sensing)
- The instrument works in an Ethernet TCP/IP network and it is accessible via web browser
- RS485 serial port for communication via Modbus RTU protocol, ASCII bidirectional or continuous one way transmission
- 3 relay logic outputs controlled by setpoint values or via protocols
- 2 optoisolated PNP logic inputs: status reading via serial communication protocols
- 1 load cell dedicated input
- Back panel mounting on Omega/DIN rail
- Dimensions: 25x115x120 mm
- Six-digit red LED semi-alphanumeric display (8 mm height), 7 segment
- Six indicator LED
- Four buttons for system calibration
- Extractable screw terminal boards