• Facebook
  • Twitter
  • LinkedIn
  • Mail
  • Youtube
  • Login / Register
  • My Account
  • Questions? | Email Us!
  • 480-948-5555
Interface
  • Solutions
      • Industry Solutions
      • Aerospace
      • Agriculture
      • Automotive and Vehicle
      • Education
      • Energy
      • Industrial Automation
      • Infrastructure
      • Internet of Things
      • Maritime
      • Medical and Healthcare
      • Test and Measurement
      • Original Equipment Manufacturer
      • Global Standard Force Measurement
      • Application Notes
      • View All
      • Material Tensile Testing
      • Robotic Surgery Force Feedback
      • Boat Hoist
      • Rover Landing Gear
      • Treadmill Rehabilitation
      • Case Studies
      • View All
      • Airplane Static Testing
      • Infrastructure Projects Rely on Interface
      • Serving the Maritime Industry
      • Interface Solutions Used in Growing Agriculture Innovation
      • Coil Tubing Load Cells
      • White Papers
      • View All
      • A Comparison of Torque Measurement Systems White Paper
      • Interface Pressure Compensated Downhole Load Cell White Paper
      • Building a Championship Race Car
      • Torque Measurement Primer
      • Extending Transducer Calibration Range by Extrapolation
  • Custom
  • Products
    • Quickship
    • Load Cells
      • Compression Only
      • Fatigue-Rated
      • Load Washers
      • Low Profile Load Cells
      • Sealed
      • Stainless Steel
      • Tension & Compression
    • Interface Mini™
      • Compression Only
      • Overload Protected
      • S-Type
      • Sealed
      • Stainless Steel
      • Tension & Compression
    • Load Button Load Cells
    • Multi-Axis Sensors
      • 2-Axis
      • 3-Axis
      • 6-Axis
      • Axial Torsion
      • Flange Mount
      • Moment Compensated
    • Torque Transducers
      • Flange Mount
      • Force/Torque
      • Reaction (Static)
      • Rotary (Dynamic)
      • Shaft
      • Square Drive
      • USB Output Option
      • AxialTQ
    • Load Pins, Tension Links, & Load Shackles
      • Load Pins
      • Load Shackles
      • Tension Links
      • Wireless
    • Instrumentation
      • Data Acquisition
      • Digital Indicators
      • Digital Output
      • Signal Conditioners
      • TEDS Ready
      • USB Interface Module
    • Digital Instrumentation
      • Data Acquisition
      • Digital Indicators
      • Digital Output
      • Signal Conditioners
      • TEDS Ready
      • USB Interface Modules
    • Wireless Telemetry System
      • Acquisition Modules
      • ASCII Serial Output
      • Base Stations
      • LED Display
    • Bluetooth® Telemetry System
    • Intrinsically Safe
      • Load Shackles
      • LowProfile®
    • Calibration Systems
      • Load Frames
      • Portable Calibration Systems
      • Precision mV/V Output
    • Accessories
    • G Series
      • Load Button Load Cells
        • Compression Only
        • Load Button
        • Sealed
        • Stainless
      • S‐Beam Load Cell
        • Overload Protected
        • S-Type
        • Tension & Compression
      • Threaded In-Line Load Cell
        • Column/Rod End
        • Sealed
        • Stainless
        • Tension & Compression
    • Products Overview
  • Services
    • Interface Technical Services
    • Calibration and Repair Request
    • Technical Information
    • ISO 17025 Scope of Accreditation
    • Load Cell Troubleshooting
  • Support
    • Support
    • Locate Reps and Distributors
    • Catalogs and Brochures
    • Installation and Operation Manuals
    • Technical Library
  • Company
    • Events
    • ForceLeaders
    • Newsletter
    • Company Overview
  • IQ Blog
  • Search
  • Menu Menu
  • 0Shopping Cart
You are here: Home1 / Interface Newsletter2 / March 2020 Newsletter

March 2020 Newsletter

0 Comments/by Brian Johnson

Check out the latest updates from Interface!
Is this email not displaying correctly?
View it in your browser.

Interface Responds to Customer Needs During COVID-19

Many of Interface’s customers are deemed essential services. As a manufacturer and supplier of critical test and measurement products to key industries in the US and globally, we remain diligent in our response to provide requested products. We are open for business in accordance with the classification as ‘essential’ under Arizona’s Executive Order 2020-18. Interface continues to manufacture, service, and engineer new and custom products at our Arizona headquarters. Our business continuity and contingencies start with a commitment to safety and health for our team members. We all are in this together.

Read About Interface’s Sustaining Role in Arizona and the Global Business Ecosystem During COVID-19 Here.

INTERFACE RESOURCES

  • NEWS: Interface is also posting news updates online. Here is our latest response from our CEO.
  • BUY ONLINE: Our QS48 eCommerce solution offers quick shipment for more than 200 of our most frequently requested products. Shop now.
  • SPECS AND CAD FILES: Product specifications, CAD files, and pricing for every product are posted online. Login to the site to access documentation for each product.
  • LIBRARY: Use our free technical library here. 
  • PRODUCTS: Product catalogs are available online for all categories of our force measurement product line.
  • SERVICE: To request calibration or repair services, click here.
  • QUOTE: To request a quote for a product or ask for help from our application experts, go here.  
  • CONTACT: To contact us online click here or call us at 877-948-9351 during normal business hours.
  • LATEST INFO: We are posting updates and resources weekly on our InterfaceIQ blog.

Calibration grade load cells meet ASTM E74 standards, capable of 2% lower load limits. Interface Gold Standard and Platinum Standard Calibration Grade Load Cells are handcrafted in design and production for excellence in performance for the most demanding calibration requirements. Interface offers a range of calibration grade load cells and calibration systems. Click here to learn more about these exclusive products.

Our team of solutions experts has put together a series of new application notes that detail how automotive manufacturers, test labs, and vehicle product engineers are utilizing our quality force measurement solutions. You can view them here. You can see more solutions for the automotive and vehicle industry here. If you need to talk to our application engineers, distributors, or representatives, click here to contact us.

Interface has been recognized as one of the “20 Most Promising Energy Tech Solution Providers” of 2020 by CIO Review. Our knowledge of force measurement is vertically integrated into the energy industry. The equipment our energy customers use must be ruggedized and provide the most accurate results possible. Read
more
 about the award and industry insights from Brian Peters.

Copyright © 2020, All rights reserved.

Our mailing address is:

Interface™ Inc.
7418 E Helm Drive
Scottsdale, Arizona 85260
 
Phone: 480-948-5555

Follow us on Twitter     Like us on Facebook     Join us on LinkedIn     See us on YouTube

Visit us at interfaceforce.com

Subscribe to the InterfaceIQ blog!

unsubscribe from all emails      update subscription preferences

Share this entry
  • Share on Facebook
  • Share on Twitter
  • Share on Pinterest
  • Share on LinkedIn
  • Share on Reddit
  • Share by Mail
https://www.interfaceforce.com/wp-content/uploads/newsletter-thumb-1.jpg 81 285 Brian Johnson /wp-content/uploads/Interface_White_Red.svg Brian Johnson2020-04-02 21:43:512020-04-02 21:43:51March 2020 Newsletter

SUBSCRIBE TO THE INTERFACEIQ BLOG

Latest Posts

  • Interface Submersible Load CellsMay 17, 2022 - 9:03 am
  • New Additions to Interface Product CatalogMay 12, 2022 - 8:10 am
  • Interface and Infrastructure Markets Form a Perfect PartnershipMay 10, 2022 - 9:53 am
  • Users of Interface Test and Measurement ProductsMay 6, 2022 - 8:04 am
  • Results of April 2022 Customer Satisfaction SurveyMay 3, 2022 - 9:53 am

Explore our Products

  • Accessories
  • Bluetooth® Telemetry System
  • Calibration Systems
  • Digital Instrumentation
  • G Series
  • Instrumentation
  • Interface Mini™
  • Intrinsically Safe
  • Load Button Load Cells
  • Load Cells
  • Load Pins, Tension Links, & Load Shackles
  • Multi-Axis Sensors
  • Quickship
  • Torque Transducers
  • Wireless Telemetry System
Copyright 2022 - Interface, Inc.
  • Terms and Conditions
  • Warranty And Repair Policy
  • Privacy Policy
  • Certifications and Compliance
February 2020 Newsletter April 2020 Newsletter
Scroll to top

This site uses cookies. By continuing to browse the site, you are agreeing to our use of cookies.

OK×

Cookie and Privacy Settings



How we use cookies

How we use cookies

We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.

Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.

Essential Website Cookies

Essential Website Cookies

These cookies are strictly necessary to provide you with services available through our website and to use some of its features.

Because these cookies are strictly necessary to deliver the website, refuseing them will have impact how our site functions. You always can block or delete cookies by changing your browser settings and force blocking all cookies on this website. But this will always prompt you to accept/refuse cookies when revisiting our site.

We fully respect if you want to refuse cookies but to avoid asking you again and again kindly allow us to store a cookie for that. You are free to opt out any time or opt in for other cookies to get a better experience. If you refuse cookies we will remove all set cookies in our domain.

We provide you with a list of stored cookies on your computer in our domain so you can check what we stored. Due to security reasons we are not able to show or modify cookies from other domains. You can check these in your browser security settings.

Other external services

Other external services

We also use different external services like Google Webfonts, Google Maps, and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.

Google Webfont Settings:

Google Map Settings:

Google reCaptcha Settings:

Vimeo and Youtube video embeds:

Accept settingsHide notification only
  Quick Search
close slider

Quick Search

  Contact Us
close slider

Contact us

  Request Quote
close slider

Request for a Quote Form

  • If more than one product quote is needed, please input all information in the model numbers and comments below.
  • If requesting a quote for multiple items, list all products and models here.
  • This field is for validation purposes and should be left unchanged.

Please share your location to continue.

Check our help guide for more info.

share your location