Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 500 lbf Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610AJH-500 |
$3,570.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 1K Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610AJH-1K |
$3,320.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 2K Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610AJH-2K |
$3,320.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 5K Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610AJH-5K |
$3,445.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 10K Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610AJH-10K |
$3,445.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 25K Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1620AJH-25K |
$5,100.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 50K Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1620AJH-50K |
$5,100.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 100K Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1632AJH-100K |
$7,905.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 200K Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1640AJH-200K |
$11,285.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 2.2KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610BBT-2.2KN |
$3,570.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 4.5KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610BBT-4.5KN |
$3,320.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 9KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610BBT-9KN |
$3,320.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 22KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610BBT-22KN |
$3,445.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 45KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1610BBT-45KN |
$3,445.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 110KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1620BBT-110KN |
$5,100.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 225KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1620BBT-225KN |
$5,100.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 450KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1632BBT-450KN |
$7,905.00 |
Model 1600 Series Gold Standard Calibration Grade Low Profile Load Cell 900KN Capacity, PT02E-12-8P Bayonet-type Connector and comes with an ASTM E74 Class A Calibration |
1640BBT-900KN |
$11,285.00 |