Tag Archive for: heavy equipment

Handheld Accessibility to Accurate Measurement Data
Interface handheld indicators, multi-channel Bluetooth data loggers, and wireless telemetry receivers pair directly with Interface’s load cells, torque transducers, and multi-axis sensors for easy access to measurement data. Interface Complete Systems offer sensors paired with portable, handheld indicators and accessories, fully calibrated together for traceable field accuracy.

LowProfile Complete Systems for Immediate Force Measurement Deployment
Interface LowProfile Load Cell Complete Systems are pre-configured measurement solutions to eliminate trial-and-error in setup by pairing the sensor with instrumentation, accessories, and software. System level calibration provides documented traceability across the entire signal path using the LowProfile and system components.

Engineering Force Intelligence in Heavy Machinery
Interface load cells and torque transducers provide force intelligence to modernize heavy machinery and enable autonomous control, predictive maintenance, and high-fidelity testing for equipment OEMs. Heavy machinery for construction, mining, and agricultural need force intelligence. Interface’s sensors enable the transformation of standard mechanical joints into smart components that provide the data-driven insights necessary for modern high-production operations.

How Sensor Technologies Help Build Better Highways, Bridges, and Roadways
Interface load cells, load pins, instrumentation, multi-axis sensors, and torque transducers are top choices for those engaged in highway, roadway, and bridge infrastructure projects and testing. Sensors commonly measure the hardware used for transportation infrastructure products and structures. Driven by increasing industrial automation, rising demand for precision measurement, and stringent safety regulations, force, torque, and weighing solutions are necessary for ensuring safety, optimizing performance, and managing costs throughout the infrastructure lifecycle.

The Rise of Intelligent Measurement in Lifting Equipment
Interface provides integrated lifting measurement solutions including load cells, load pins, shackles, tension links and wireless instruments that are flexible and adaptable to diverse needs. Our sensor technologies and instrumentation provide robust, accurate measurements for testing and continuous performance monitoring across various industries, from construction and manufacturing to healthcare and aerospace.

Examining Force Measurement in Subsea Oil and Gas
Interface subsea oil and gas industry force measurement solutions for applications, including pipeline integrity monitoring, riser tension monitoring, and wellhead fatigue analysis, are important in deep sea exploration projects. Accurate force measurement ensures the safety and efficiency of subsea operations, preventing costly failures and environmental damage.

Exploring Load Shackle Solutions
Interface load shackle load cells are designed with robust, high-strength materials such as steel or aluminum to handle heavy loads while resisting corrosion and wear. They incorporate integrated strain gage load pin load cells that accurately convert tension forces into readable electronic signals, with Interface ensuring precise calibration for minimal error.These shackles are available in wired and wireless communication options, facilitating seamless integration into data acquisition systems or remote monitoring platforms. Additionally, many load shackles feature overload protection, safeguarding the load cells from excessive forces to enhance safety and extend operational longevity, even in the most demanding environments.

High Accuracy Load Cell Solutions for Trustworthy Scales
Interface supplies precision load cells for advanced scale applications. Accuracy is the primary advantage of using Interface load cells over traditional mechanical scales. The strain gage technology used in these sensors ensures a precise measurement of weight, making them a reliable choice for precision scale applications. Engineers use load cell-based weighing systems to advance the precision and quality of scale measurement. Interface load cells are integrated into scale equipment for continuous weight monitoring and play crucial roles in automation, batching, check weighing, process control, and sample testing.

Enhancing Structural Testing with Multi-Axis Load Cells
Interface 2-axis, 3-axis, and 6-axis load cells are all excellent options for structural testing. Multi-axis load cells are essential tools for structural testing, providing valuable insights into the behavior of structures under various loading conditions. These multi-axis sensors measure forces in multiple directions, enabling engineers to identify potential weaknesses, assess structural integrity, and optimize designs.