Solution


Brake Caliper Testing

A brake caliper is a component in a disc brake system that houses the brake pads and applies pressure to them, causing them to clamp onto the brake disc or rotor. Over time, the caliper changes due to factors like aging, temperature fluctuations, and environmental conditions. As a result, it becomes crucial to continuously calibrate and test calipers to ensure optimal braking performance and vehicle safety.


Brake caliper being tested with LW General Purpose Load Washer Load Cell, Customer PC with supplied SI-USB4 software and SI-USB4 4-Channel Interface Module