WTSSHK-B-HL Wireless Bow Load Shackle

Wireless Load Shackle

  • Ranges from 120 to 1K MT (265K to 2205K lbf)
  • Environmentally sealed to IP67
  • Simple installation and operation
  • Shackle and load pin fully certified

Request a Quote

Request a CAD File

Discussing WTSTL and WTSSHK

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • WTS Brochure
  • Manual

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

The WTSSHK-B-HL range of telemetry load shackles are manufactured using the GN rope H10 shackle. Suitable for use in a wide range of industrial and marine heavy lift weighing applications, these load shackles provide a robust and effective method of measuring large tensile loads. They are particularly suited to offshore applications, as they include 3.1 material certification as standard and the proof load test.
The unique telemetry housing is manufactured from tough high performance polyamide resin making it strong yet light, resulting in a better balanced load shackle when compared to others available on the market. Two clips enable you to open the housing to access and change the two AAA batteries, while the internal electronics underneath remain completely sealed. This includes the antenna to ensure maximum protection from damage. The built in radio telemetry electronics operates on the 2.4GHz license free frequency.
The WTSSHK-B can also supply as standard with a handheld battery powered display which can toggle between MT or lbs, or alternatively, for multi-shackle applications, a single display can address up to 12 shackles for individual monitoring, or for summation/weighing applications.
Interface can also supply more complex telemetry systems. For further information on what we can offer, please contact our technical department with details of your application requirements.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.