SSMH Sealed Hazardous Environment Intrinsically Safe S-Type Load Cell
50 to 5,000 lbf
200 N to 20 kN
SSMH Sealed Hazardous Environment S-Type Load Cell provides a suitable force measurement sensor for applications in coal mining and transfer and other heavy industries where explosive dusts and environment conditions are potentially explosion-hazard rated.