SMT Overload Protected S-Type Load Cell
1.1 lbf to 450 lbf
5 N to 2000 N
SMT Overload Protected S-Type Load Cell - SMT is ideal for low capacity applications where loads cells are often inadvertently overloaded. The SMT has internal mechanical stops which prevents overloads for up to 10 times the rated capacity.