New Additions to Interface Product Catalog
Every month our team at Interface adds new technologies and solutions to our extensive product catalog. This year, we’ve added several new force measurement devices and supporting instrumentation to use in test & measurement projects, as well to create complete systems. The following highlight some of these new additions.
NEW INTERFACE PRODUCTS
The following products are the latest additions to our robust line of standard load cells and torque transducers offerings, along with several new instrumentation options available for pairing with different sensor models.
TORQUE TRANSDUCERS
AT105 Contactless Force Torque Transducer
Highly accurate and maintenance free, contactless, rotating, torque force sensor with digital signal transmission from rotor to stator.
AT104 Compact Size Force Torque Transducer
Reliable and durable reaction torque force sensor that is ideal for testing in small places, it is non-rotating, often used with a very short axial length.
LOAD CELLS
IPCD Pressure Compensated Downhole Load Cell
Superior to hydraulically compensated wet load cells provides high accuracy, is maintenance free and pressure compensated up to 20,000 PSI and temperature compensated up to 350°F.
The mini load cell is made of lightweight aluminum construction is available is capacities from 2.2 to 100 lbf (9.8 to 445 N).
WSSB Welded Stainless Steel IP68 Environment Protected S-Beam
Ideal for measuring both tension and compressive forces has standard metric threads at each end of the load cell designed to accept standard spherical seating rod-end bearings.
INSTRUMENTATION
9840TQ mV/V Input Torque Transducer Indicator
Provides a TEDS template 33 & 40 (3-point linearization) and is plug and play ready. It is IEEE1451.4 compliant with read and write capability with lbf-ft, lbf-in, N-m and mV/V measurement units.
BSC1 Single Channel PC Interface Module & Bridge Amplifier
A single channel 2.5 analog output, up to 10 mV/V input, 15-pin connector and USB powered and has graphing and logging software.
BSC2 Dual Channel PC Interface Module
Model offers 2-channels USB output, up to 10 mV/V input with two M12 connectors. It is USB powered and incudes graphing and logging software.
BX6-BT Portable 6-Channel High Speed Bluetooth Data Logger
A multi-channel amplifier with Bluetooth connection and data logger functions, which offers exceptionally many features in the smallest dimensions.
INF1-Ethernet TCP IP Single Sensor Weight Transmitter and Indicator
INF1 has a six-digit red LED display (8 mm height), space-saving compact design and four buttons for the system calibration.
INF4-EtherCat Two, Three, and Four Sensor Weight Transmitter and Indicator
INF4has a six-digit display in a compact design with four buttons for the system calibration, and a six indicator LED.
JB1100 4-Channel Advanced Signal Conditioning Transmitter Indicator and Junction Box
This is a multi-functional, compact 4-channel instrumentation solution ideal for PLC systems requiring weight data from load cells.
VSC2 Rugged Compact Vehicle Powered Signal Conditioner
This new model is a high accuracy precision differential amplifier designed for use in harsh environments with low thermal error and an operating range from -40 to +125 C.
When reviewing your options for instrumentation based on features such as type of output, required channels, added software, programmability, speed, logging and graphing capabilities, TEDS ready, and enclosures, be sure to utilize our new Instrumentation Selection Guide.
If you have technical questions or need assistance in choosing the right load cell or instrumentation, please contact our experts. We are here to assist you.